SPEC 84009
3-Layer 15kV ACSR CAMV™ Tree Wire/Spacer Cable
An Alternative and Robust Design to Bare ACSR Conductors to Harden the Electrical Grids.
3-Layer 15kV ACSR Tree Wire Concentrically Stranded ACSR Track-Resistant Crosslinked Polyethylene (HDTRXLPE).

Construction:
- Conductor:Concentrically stranded ACSR
- Strand Shield:Semi-conducting cross linked polymer
- Inner Layer:Low-Density Crosslinked Polyethylene (LDXLPE)
- Outer Layer:High-Density Track-Resistant Crosslinked Polyethylene (HDTRXLPE)
Applications and Features:
Used for primary and secondary overhead distribution where limited space is available or desired for rights-of-way. Installed the same as bare conductors, however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity.Tree Wire - Used for spans where trees crowd the right-of-way, such as in wooded residential areas, when a minimum of interference with the environment is desired. Covering minimizes power outages due to conductor contact with tree limbs, reducing the need for frequent or severe trimming. Covering Rated 90°C Normal and 130°C Emergency Operation. Unless adequate knowledge of the thermal characteristics of the environment is known, the permissible conductor temperature should be reduced by 10°C or in accordance with available data.
Specifications:
Table 1 – Weights and Measurements
Cond. Size | Cond. Strands | Diameter Over Conductor | Conductor Shield Thickness | Inner Layer Thickness | Outer Layer Thickness | Approx. OD | Approx. Weight | Rated Strength |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | # | inch | mil | mil | mil | inch | lb/1000ft | lb |
336.4 | 26/7 | 0.720 | 15 | 75 | 75 | 1.050 | 669 | 13395 |
All dimensions are nominal and subject to normal manufacturing tolerances
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.006
Updated On: Feb. 1, 2025, 3:04 p.m. UTC