SPEC 85458
EMC Cable Glands for Shielded Cables
Hazardous Applications / Gas & Dust Applications / Metal Products / Cable Glands for Cables

Construction:
- Body with O-RING
- Single Seal
- Double Seal
- Triple Seal
- Cap
Applications and Features:
Hazardous Applications: E-VELA Gas and Dust Applications / Metal Produtcs / Cable Glands for Cables
Table 1 - Cable Glands for Cables
| Stock Code | Description |
|---|---|
| 73622740 | NPT 1/2" 4-12 mm TL16 mm, Brass Ni |
| 73622840 | NPT 3/4" 10-18 mm TL16 mm, Brass Ni |
| 73622940 | NPT 3/4" 4-12 mm TL16 mm, Brass Ni |
| 73623040 | NPT 1/2" 10-16 mm TL16 mm, Brass Ni |
| 73623140 | NPT 1" 14-24 mm TL20 mm, Brass Ni |
| 73623240 | NPT 3/4" 14-20 mm TL16 mm, Brass Ni |
| 73623340 | NPT 1 1/2" 26-35 mm TL20 mm, Brass Ni |
| 73623440 | NPT 2" 35-45 mm TL20 mm, Brass Ni |
| 73623540 | NPT 1/2" 3-9 mm TL16 mm, Brass Ni |
| 73623640 | NPT 3/8" 4-12 mm TL16 mm, Brass Ni |
| 73623740 | NPT 1 1/4" 22-32 mm TL20 mm, Brass Ni |
| 73623840 | NPT 2 1/2" 46-62 mm TL21 mm, Brass Ni |
| 73623940 | NPT 3" 60-75 mm TL21 mm, Brass Ni |
| 73624040 | NPT 1"- 10-18 mm TL20 mm, Brass Ni |
Revision: 1.000.008
Updated On: Nov. 12, 2025, 9:27 p.m. UTC
