SPEC 85456
Machine Flex™ Field Wiring Kits
Now Even Easier to Properly Install Your Drive and Motor!
Coiled VFD Cable. Termination Kit. Installation Instructions

Construction:
Applications and Features:
Installation Solution
Arrives with 2 termination kits, and an instruction sheet to support proper installation.
Lightweight All-In-One Packaging
Easy to transport around the job site
Pre-Cut Packaged Lengths
Ideal for short runs between the drive and motor
Customer Satisfaction
Ensures your skids are installed with proper materials to potentially reduce warranty issues and improved customer statisfaction
Lightweight All-In-One Packaging
Pre-Cut Packaged Lengths
Customer Satisfaction
Table 1 – Termination Kit Information
Size AWG | Description | 25' Kit | 50' Kit | 75' Kit |
---|---|---|---|---|
12 | 12/4C TC VFD XHHW-2 TC-ER 600V/1kV | 45673501 | 45673601 | 45673701 |
14 | 14/4C TC VFD XHHW-2 TC-ER 600V/1kV | 45673201 | 45673301 | 45673401 |
16 | 16/4C TC VFD TC-ER 600V/1kV | 45672901 | 45673001 | 45673101 |
Revision: 1.000.007
Updated On: June 8, 2025, 11:56 p.m. UTC