SPEC 44068
Southwire® Machine Flex® Power Thermoset LSZH-TS
90°C Wet or Dry. 600 Volts or 1000 Volts. Flexible Stranded Copper Conductor. Thermoset Low Smoke Zero Halogen (LSZH-TS). Oil & Gasoline Resistant. Sunlight Resistant. Rated UL VW-1 and CSA FT1 & VW-1 Flame Resistant for sizes smaller than 2 AWG. Rated UL FT4-ST1 and CSA FT4-ST1 Flame Resistant for sizes 2 AWG and larger.
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC44068.png)
Construction:
- Conductor: 8 - 4/0 AWG: Class K, Flexible stranded bare copper. 250 - 750 kcmil: Class I, Flexible stranded bare copper
- Insulation: Thermoset Low Smoke Zero Halogen (LSZH-TS)
Applications and Features:
Southwire’s Machine Flex® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. 1/0 AWG & Larger rated for CT use.
Specifications:
Sample Print Legend:
8AWG-6AWG:
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2-HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
2AWG & Larger:
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2--HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4-ST1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO FT4-ST1 --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2-HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
2AWG & Larger:
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2--HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4-ST1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO FT4-ST1 --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | inch | lb/1000ft | lb/1000ft | |
600 | 1 | 1480 | 0.963 | 80 | 1.123 | 1.123 | 1859 | 1995 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
600 | 1 | 5.6 | 4800 | 0.019 | 0.027 | 0.039 | 420 | 475 |
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.004
Updated On: July 3, 2024, 10:13 p.m. UTC