SPEC 13158
Category 6 Direct Burial
Category 6. Direct Burial. Sunlight Resistant. 300 Volts. Rated for -20ºC to 60ºC.

Construction:
- Conductor:Bare solid copper
- Insulation:Polyolefin
- Spline:Reduces crosstalk for improved performance
- Jacket:Black Polypropylene
Applications and Features:
Southwire's Cat 6 Cables offer the ideal choice for high-performance voice and data networks in residential and commercial buildings.
• Direct Burial rated
• Sunlight Resistant rated
• REACH/RoHS Compliant
• TIA-568.2-D Category 6
• Rated for 300 Volts
• Rated for -20°C to 60°C
• Direct Burial rated
• Sunlight Resistant rated
• REACH/RoHS Compliant
• TIA-568.2-D Category 6
• Rated for 300 Volts
• Rated for -20°C to 60°C
Specifications:
Sample Print Legend:
"DIRECT BURIAL CAT-6E" 23 AWG 4/PRS CABLE MADE IN USA ROHS-2 COMPLIANT
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|
| AWG/Kcmil | pair | mil | inch | lb/1000ft | |
| H92038 | 23 | 4 | 25 | 0.294 | 36 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|
| AWG/Kcmil | pair | mm | mm | lb/km | |
| H92038 | 23 | 4 | 0.64 | 7.47 | 54 |
Electrical Performance
| Freq. (MHz) | Attenuation (dB/100m)Max | NEXT (dB/100m) Min | PSNEXT (dB/100m)Min | ELFEXT (dB/100m)Min | PSELFEXT (dB/100m)Min | TCL (dB/100m) Min | RL (dB/100m) Min | P.Delay (ns/100m)Max |
|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 74.3 | 72.3 | 67.8 | 64.8 | 40 | 20 | 570 |
| 4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 40 | 23 | 552 |
| 8 | 5.5 | 60.8 | 58.8 | 49.7 | 46.7 | 40 | 24.5 | 547 |
| 10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 40 | 25 | 545 |
| 16 | 7.6 | 56.2 | 54.2 | 43.7 | 40.7 | 38 | 25 | 543 |
| 20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 37 | 25 | 542 |
| 25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 36 | 24.3 | 541 |
| 31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 35.1 | 23.6 | 540 |
| 62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 32 | 21.5 | 539 |
| 100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 30 | 20.1 | 538 |
| 200 | 29 | 39.8 | 37.8 | 21.8 | 18.8 | 27 | 18 | 537 |
| 250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 26 | 17.3 | 536 |
Revision: 1.000.004
Updated On: Sept. 8, 2026, 6:01 p.m. UTC

