SPEC 13002

Circuit Defender 2 Hour Rated Circuit Integrity Shielded

300V, 90°C, Shielded, UL Certified and listed Two-Hour Fire Resistive Fire Alarm Power Limited Cables

...

Construction:

  1. Conductor:18, 16 or 14 AWG solid bare oxygen-free copper (OFC) or oxygen-free high thermal conductivity (OFHC)
  2. Tape:Mica
  3. Insulation:Silicone Rubber, Color: black and red
  4. Shield:100% coverage aluminum/polyester foil shield with a drain wire
  5. Jacket:PVC, Color: red

Applications and Features:

Circuit Defender™ cables have been qualified and listed to the demanding requirements of UL 2196 and CAN/ULC-S139 Test for Fire Resistive Cables, and are UL listed Types FPLR/CMR and CSA Certified FAS. Circuit Defender™ Cables meet various industry code requirements (NFPA 70, NFPA 101, NFPA 130, and NFPA 502) for Fire Resistance according to UL 2196 when selected and installed per applicable codes including federal, state, and local and municipal rules, laws, and regulations.

Specifications:

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • CSA C22.2 No.208 FAS
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL Listed File #E75610 & #E118871
  • UL 2196 and CAN/ULC-S139, UL Electrical Circuit Integrity System #44 (FHIT/7 44)
  • UL 444 Communications Cables (90ºC, 300V)
  • RoHS-3 Complies with Latest Directive
  • Sample Print Legend:

    SOUTHWIRE Circuit Defender™ E75610 X/C # AWG SHIELDED FPLR/CMR/ 90C - R26267 FRR 2-HR (FHIT/7 44) UL 2196 & ULC S139 MAX 72V --- CSA LL90458 FAS/300V
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over Cond.ColorInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive RectanceAllowable Ampacity 75°CAllowable Ampacity 90°C
    AWGNo.strandsinchmilmilinchlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    18 AWG
    SC4002-2F182Solid0.040BK, RD30250.338416.6698.0350.036-14
    16 AWG
    SC5002-2F162Solid0.050BK, RD30250.364564.1815.0370.033-18
    14 AWG
    SC6002-2F142Solid0.064BK, RD30250.388682.6313.1700.0582025
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Revision: 1.000.022

    Updated On: Dec. 13, 2024, 4:43 p.m. UTC