SPEC 13166
Category 5E CM
Construction:
- Conductor:Bare solid copper
- Insulation:Polyvinyl Chloride PVC
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Polyvinyl Chloride PVC.
Applications and Features:
Southwire Cat 5E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations TYPE CM. It may be used in Ethernet Networking system, Video MPEG4 / M-JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
DC Resistance: <9.38 ohm/100m DC Resistance Unbalance: <5.00% Mutual Capacitance: <5.60 nF/100m Capacitance Unbalance (Pair to Ground): <330 pF/100m Insulation Resistance: >500 MOhm-100m Dielectric Strength: 2.5 DCkV/sec Impedance (mean): >100+/- 15% (1 < freq < 350MHz) Propagation 011 Delay: <534 ns/100m Propagation 011 Delay Skew: <45 ns/100m
Specifications:
Sample Print Legend:
CAT 5E SOUTHWIRE® SIGNAL®96262 CAT 5E 24AWG 4PR UTP C(UL)US LISTED E118871-LBI TYPE CM 75C SUN RES -- TESTED to 350MHZ -- ETL VERIFIED to TIA/EIA-568.D.2 CAT 5E YYMMDD 0000FT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mil | inch | lb/1000ft | |
96262 | 24 | 4 | 18 | 0.193 | 23 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|
AWG/Kcmil | pair | mm | mm | lb/km | |
96262 | 24 | 4 | 0.46 | 4.90 | 34 |
Electrical Performance
Freq. (MHz) | Attenuation (dB/100m)Max | NEXT (dB/100m) Min | PSNEXT (dB/100m)Min | ELFEXT (dB/100m)Min | PSELFEXT (dB/100m)Min | RL (dB/100m) Min | P.Delay (ns/100m)Max |
---|---|---|---|---|---|---|---|
1 | 2 | 65.3 | 62.3 | 63.8 | 60.8 | 20 | 570 |
4 | 4.1 | 56.3 | 53.3 | 51.8 | 48.8 | 23 | 552 |
8 | 5.8 | 51.8 | 48.8 | 45.7 | 42.7 | 24.5 | 547 |
10 | 6.5 | 50.3 | 47.3 | 43.8 | 40.8 | 25 | 545 |
16 | 8.2 | 47.2 | 44.2 | 39.7 | 36.7 | 25 | 543 |
20 | 9.3 | 45.8 | 42.8 | 37.8 | 34.8 | 25 | 542 |
25 | 10.4 | 44.3 | 41.3 | 35.8 | 32.8 | 24.3 | 541 |
31.25 | 11.7 | 42.9 | 39.9 | 33.9 | 30.9 | 23.6 | 540 |
62.5 | 17 | 38.4 | 35.4 | 27.9 | 24.9 | 21.5 | 539 |
100 | 22 | 35.3 | 32.3 | 23.8 | 20.8 | 20.1 | 538 |
200 | 32.4 | 30.8 | 27.8 | 17.8 | 14.8 | 18 | 537 |
350 | 44.9 | 27.1 | 24.1 | 12.9 | 9.9 | 16.3 | 536 |
Revision: 1.000.125
Updated On: July 3, 2024, 10:13 p.m. UTC