SPEC 13149
Category 6E CMR

Construction:
- Conductor:Bare solid copper
- Insulation:High Density Polyethylene HDPE
- Separator:Spline separator cabled and jacketed
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Fire Resistant Polyvinyl Chloride FR PVC.
Applications and Features:
Southwire Cat 6E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.
DC Resistance: <93.8 Ohm/m Mutual Capacitance @ 1 kHz : 56 pF/m Max. Unbalance Capacitance Pair x Ground @ 1 kHz : 3,3 pF/m Insulation Resistance: >100 MOhm-100m Impedance (mean): >100+/- 15% (1 < freq < 500MHz) Maximum Propagation Delay: 545ns/100m
Specifications:
Sample Print Legend:
CAT6E SOUTHWIRE (R) TAPPAN (TM) I99998 - E160837 23AWG4 PR UTP TYPE CMR 75C C(UL)US LISTED SUN RES -- ETL VERIFIED TO TIA-568.2-D CATEGORY 6 ROHS-2 COMPLIANT ZYYMMDDHHmm(*) (**)
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Number of Pairs | Insul. Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|
| AWG/Kcmil | pair | mil | inch | lb/1000ft | |
| I99998 | 23 | 4 | 18 | 0.244 | 26 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Number of Pairs | Insul. Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|
| AWG/Kcmil | pair | mm | mm | lb/km | |
| I99998 | 23 | 4 | 0.46 | 6.20 | 39 |
Electrical Performance
| Frequency (MHz) | Insertion Loss Maixmum (dB/100m) | NEXT Minimium (dB/100m) | PSNEXT Minimum (dB/100m) | Return Loss Minimum (dB/100m) |
| 1 | 2.0 | 74.3 | 72.3 | 20.0 |
| 4 | 3.8 | 65.3 | 63.3 | 23.0 |
| 8 | 5.3 | 60.8 | 58.8 | 24.5 |
| 10 | 6.0 | 59.3 | 57.3 | 25.0 |
| 16 | 7.6 | 56.2 | 54.2 | 25.0 |
| 20 | 8.5 | 54.8 | 52.8 | 25.0 |
| 25 | 9.5 | 53.3 | 51.3 | 24.3 |
| 31.25 | 10.7 | 51.9 | 49.9 | 23.6 |
| 62.5 | 15.4 | 47.4 | 45.4 | 21.5 |
| 100 | 19.8 | 44.3 | 42.3 | 20.1 |
| 155 | 25.2 | 41.4 | 39.4 | 18.8 |
| 200 | 29.0 | 39.8 | 37.8 | 18.0 |
| 250 | 32.8 | 38.3 | 36.3 | 17.3 |
| 300 | 36.4 | 37.1 | 35.1 | 16.8 |
| 350 | 39.8 | 36.1 | 34.1 | 16.3 |
| 400 | 43.0 | 35.3 | 33.3 | 15.9 |
| 500 | 48.9 | 33.8 | 31.8 | 15.2 |
| 550 | 51.8 | 33.2 | 31.2 | 14.9 |
| 600 | 54.5 | 32.6 | 30.6 | 14.7 |
Revision: 1.000.130
Updated On: April 18, 2025, 3:03 p.m. UTC

