SPEC 13084
Low Voltage Dimming or Luminaire Cable
300V, 75C, Plenum Rated, Low Voltage Power Limited Dimming 2/C Stranded Unshielded CL3P/FPLP/CMP Cable.
Construction:
- Conductor:18 or 16 AWG solid or stranded
- Insulation:Two conductors twisted Low smoke polyvinyl chloride LS-PVC. Color: Purple, Pink
- Rip Cord:Rip cord for ease of jacket removal.
- Overall Jacket:Polyvinyl Chloride (PVC). Color: White
Applications and Features:
Commercial audio, lumiaire, dimming, security and general purpose power limited circuit cable for low voltage cable applications.
Specifications:
Sample Print Legend:
XX AWG X/C E57497 c{UL}US CMP/CL3P/FPLP 75{D}C -- CMP FT6 MADE IN USA ROHS-3 COMPLIANT
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Color | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Allowable Ampacity 90°C | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | Amp | |||||||||
16 AWG | |||||||||||||||||||
P51641 | 16 | 2 | 0.056 | PE, PK | 9 | 0.075 | 15 | 0.178 | 24 | 4.181 | 5.037 | 18 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 Electrical
Stock Code | Conductor Size | Capacitance pF/ft Nom | DC Resistance per Conductor @ 68ºF Ohms/1000ft | Impedance Ohms | Velocity of Propagation |
---|---|---|---|---|---|
P41614 | 18 | 39.4 | 6.92 | 54 | 47.5% |
P51641 | 16 | 43.1 | 4.35 | 50 | 47.5% |
Revision: 1.000.050
Updated On: Dec. 13, 2024, 5:01 p.m. UTC