SPEC 13130
Signa-Wave Low Loss Coaxial Cable
Construction:
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Copper braid shielded
- Jacket:Polyvinyl Chloride PVC.
Applications and Features:
Table 1 – Physical and Electrical Data
Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Shield Type | Application | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | |||||||||||||
Signa-Wave | |||||||||||||||||||
986400 | Signa-Wave | Indoor/ Outdoor | 9.5 | 1 | BC | Solid | 85 | 40 | 0.405 | 71 | Dual | Flexible Coaxial |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.052
Updated On: Dec. 13, 2024, 5:41 p.m. UTC