SPEC 13108
Broadband Coax - RG58 Tinned Copper Braid Shield

Construction:
Non-Plenum Rated
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Copper braid shielded
- Jacket:Polyvinyl Chloride PVC.
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Foamed Fluoropolymer
- Shield:Aluminum foil and braid shielded
- Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors
Applications and Features:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® 991043 RG58/U XX AWG (ETL)US CL2 OR CATV 60°C
{SQFTG} SOUTHWIRE® SIGNAL® 921021 XX AWG RG 58 A/U TYPE CMP/CL2P C(ETL)US CMP FT6 IEEE 802.3
{SQFTG} SOUTHWIRE® SIGNAL® 921021 XX AWG RG 58 A/U TYPE CMP/CL2P C(ETL)US CMP FT6 IEEE 802.3
Table 1 – Physical and Electrical Data
| Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Shield Type | Application | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | mil | mil | inch | lb/1000ft | |||||||||||||
| RG58 | |||||||||||||||||||
| 991049 | RG58 | CL2 60C/UL-1581 | 20 | 1 | STC | Solid | 40 | 30 | 0.198 | 27 | Tinned Copper Braid | COMM/AWM 1354 | |||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.042
Updated On: Feb. 21, 2025, 1:32 p.m. UTC
