SPEC 10034
Romex® Control & Signal Cable
Class 2 Cable for Low-Voltage Power-Limited Lighting Control and Dimming. 150 Volts. Copper Conductors. SIMpull® Jacket Designed for Easier Pulling.

Construction:
- Conductor:Solid copper per ASTM B3
- Insulation:All phases are insulated with Polyvinyl Chloride (PVC)
- Jacket:Polyvinyl Chloride (PVC) jacket utilizing SIMpull® Technology. Colored light: Blue
Applications and Features:
ROMEX® SIMpull® Low-Voltage Control & Signal Cable is a class 2 power-limited circuit cable for use in lighting control and dimming applications. Rated for 150 volts per NEC Article 725. Temperature range is -20°C to +60°C. Sunlight Resistant
Specifications:
Sample Print Legend:
SOUTHWIRE{R} 16 AWG CU 2/C E57497 (UL) TYPE CL2
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | ||||
| 16 AWG | |||||||||||||||||||
| 643505 | 16 | 2 | SOLID | 0.051 | 20 | 0.091 | 20 | 0.106x0.186 | 16 | 22 | 4.181 | 5.189 | 0.033 | 0.7 | - | 18 | |||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.008
Updated On: May 7, 2025, 10:59 p.m. UTC

