SPEC 13057
OSDP Access Control
OSDP COMPOSITE CABLE - Four Cable Component Assemblies 75°C, 300V Plenum Rated

Construction:
- Door:
- Number of Conductors: 4/C 22 AWG stranded bare copper per ASTM B3
- Conductor Insulation: Plenum Polymer
- Color Code: Black, red, white, and green
- Rip Cord: Nylon rip cord
- Jacket: White/red stripe Plenum Polymer
- Nominal Diameter: 0.116 inch
- REX/Spare:
- Number of Conductors: 2/C 22 AWG stranded bare copper per ASTM B3
- Conductor Insulation: Plenum Polymer
- Color Code: Black and red
- Rip Cord: Nylon rip cord
- Jacket: White/green stripe Plenum Polymer
- Nominal Diameter: 0.133 inch
- OSDP:
- Number of Conductors: 2/C 18 AWG stranded bare copper + 2/C 22 AWG tinned copper shielded
- Insulation:
- Plenum Polymer on 18 AWG (black & red)
- Foam FEP on 22 AWG (green & white)
- Pair Drain Wire: 24 AWG stranded tinned copper
- Pair Shield: Aluminum/Polyester
- Low CAP Cable Electricals:
- Impedance:120 Ω
- Capacitance:12.5 pF/ft
- Rip Cord: Nylon rip cord
- Jacket: White Plenum Polymer
- Nominal Diameter: 0.220 inch
- Lock Power:
- Number of Conductors: 4/C 18 AWG stranded bare copper per ASTM B3
- Insulation: Plenum Polymer
- Color Code: Black, red, white, and green
- Rip Cord: Nylon rip cord
- Jacket: White/orange stripe Plenum Polymer
- Nominal Diameter: 0.174 inch
- Rip Cord: Nylon rip cord
- Overall Construction: Four components are cabled together and overall jacketed
- Jacket:Yellow Remguard Plenum Polymer
- Jacket Thickness: 15 mil
- Nominal Diameter: 0.414 inch
Applications and Features:
Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800.
- Voltage: 300 Volts
- Temperature: 75ºC
Specifications:
Sample Print Legend:
SOUTHWIRE OSDP COMPOSITE CABLE CMP 6/18AWG 8/22AWG RS-485
Table 1 – Weights and Measurements
| Stock Code | Conductor Size | Jacket Thickness | Nominal OD | Nonminal Weight | |||
|---|---|---|---|---|---|---|---|
| AWG | mil | mm | inch | mm | lb/1000ft | kg/km | |
| H93001 | 6 cable assy 18 AWG And 8 cable assy 22 AWG | 15 | 0.381 | 0.417 | 10.592 | 92 | 136.9 |
Revision: 1.000.045
Updated On: Dec. 12, 2025, 2:24 p.m. UTC
