SPEC 46456
CU Compressed 15kV NLEPR Insulation 133% IL Three Grounds, ARMOR-X® Red PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Three Grounds, Continuous Corrugated Welded Aluminum Armor. -ARMOR-X®, Polyvinyl Chloride (PVC) Jacket. Suitable For VFD Applications. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductor:Three separate ground wires with a combined ciurcular mil of 50% of the phase conductor. Class B compressed stranded bare copper per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
- Filler:Wax paper filler
- Binder:Polypropylene tape
- Armor:ARMOR-X® Continuous Corrugated Welded Aluminum Armor
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 15KV ARMOR-X® with 50% ground are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Cable is suitable for VFD applications
Specifications:
Sample Print Legend:
SOUTHWIRE ARMOR-X® {UL} MV-105 OR MC-HL 3/C SHIELDED XXX AWG CU 220 MILS NL-EPR 25%TS GW 1 X XXX AWG CU 90°C JKT DIR. BUR. FOR CT USE FT4 -40°C SUN. RES. 15KV 133% -- USA {YYYY} {NESC} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Ground | Diameter Over armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | inch | inch | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | lb | inch | |
| 458347 | 350 | 37 | 0.661 | 1.127 | 1.187 | 3x6 | 3.220 | 85 | 3.390 | 3807 | 7406 | 8400 | 23.7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 350 | 0.031 | 0.041 | 0.028 | 0.036 | 0.344 + j0.234 | 0.020 + j0.034 | 3770 | 375/400 | 435/490 |
* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.005
Updated On: Sept. 29, 2026, 6:59 p.m. UTC

