Southwire® Machine Flex® Power PVC THHN
90°C Wet or Dry. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation and Nylon Jacket (THHN/THWN-2). Oil & Gasoline Resistant. Sunlight Resistant. Rated UL VW-1 and CSA FT1 & FT4 Flame Resistant.

Construction:
- Conductor: 8 - 4/0 AWG: Class K, flexible stranded bare copper. 250 - 750 kcmil: Class I, flexible stranded bare copper
- Insulation: Polyvinyl Chloride (PVC) with Nylon sheath
Applications and Features:
Specifications:
Sample Print Legend:
8AWG-1AWG
SOUTHWIRE #P# (UL) 1 AWG (42.406 mm2) CU TYPE THHN/THWN-2 600V 90(D)C DRY/90(D)C WET PRI/GRI VW-1 OR AWM [Applicable Styles] OR MTW SUN RES --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- CE RoHS-2 Made in USA. [SEQUENTIAL FOOTAGE MARKS]
1/0 AWG - 500 KCMIL
SOUTHWIRE #P# (UL) 500 KCMIL (253.35mm2) CU TYPE THHN/THWN-2 600V 90(D)C DRY/90(D)C WET PRI/GRI VW-1 FOR CT USE OR AWM [Applicable Styles] OR MTW SUN RES --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- CE RoHS-2 Made in USA. [SEQUENTIAL FOOTAGE MARKS]
600 - 1000 KCMIL
{SQFTG} SOUTHWIRE #P# (UL) XX KCMIL XX STRAND CLASS I (XXMM2) CU TYPE THHN/THWN-2 600V 90ºC DRY/90ºC WET PRI/GRI VW-1 FOR CT USE SUN RES OR AWM 1321 OR MTW --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- (NOM)-ANCE THWN/THHN 600V 90ºC --- CE RoHS-2 MADE IN USA
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Insulation Color | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
750 | 1 | 1850 | 1.094 | 80 | BN | 1.258 | 2367 | 2569 |
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
750 | 1 | 6.2 | 6000 | 0.016 | 0.024 | 0.038 | 475 | 535 |
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Stock Codes and Colors
Size (Strand) | Black | Red | Brown | Orange | Yellow | Gray | Green | Pink | Purple | Tan | Gray/Purple | Green/Yellow |
4 (413) | 672867 | 674667 | ||||||||||
3 (525) | 664229 | |||||||||||
2 (665) | ||||||||||||
1 (836) | 456258 | |||||||||||
1/0 (1044) | 674668 | 677368 | ||||||||||
2/0 (1330) | 456257 | |||||||||||
3/0 (1672) | 457120 | 457121 | 664217 | 664220 | 664223 | 664226 | ||||||
4/0 (2109) | 679607 | 456253 | 456254 | 456255 | 456256 | 679606 | ||||||
250 (627) | 649414 | 672218 | 672217 | 672219 | 673792 | 673791 | 677370 | |||||
300 (741) | 672866 | 674116 | 674117 | 674118 | 674120 | 674121 | ||||||
350 (893) | 649415 | 138181 | 674662 | 674664 | 674665 | 674666 | 652964 | 672017 | ||||
500 (1221) | 648948 | 646978 | 646979 | 646980 | 646981 | 677701 | 456461 | 456462 | 456463 | 456464 | 646982 | |
600 (1480) | 649416 | 678431 | 678432 | 678434 | 678435 | 673748 | 678436 | |||||
750 (1850) | 649549 | 677721 | 677722 | 677723 | 677725 | 671518 | 677726 | |||||
1000 (2516) | 674459 |
Revision: 1.000.020
Updated On: March 4, 2025, 1:35 p.m. UTC