SPEC 45455
CU 2000V XLPE Insulation Three Grounds Cu Tape Shield Thermoplastic CPE-TP Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Type TC VFD Power Cable 2000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
- Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and B8 (Ground size is 100% for sizes 14 - 10 AWG and a minimum of 50% of the phase conductor for larger sizes.)
- Filler:Fillers as needed to make round
- Tape Shield:5 mil copper tape shield with a minimum of 50% overlap
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s 2000 Volt Type TC VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC) per NEC 336.10.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® VFD {UL} XXX AWG 3/C TYPE TC RHH OR RHW-2 CDRS CU GW 3 X XXX AWG CU T/S50% CPE JACKET SUN. RES. OIL RES II FT4/IEEE1202 2000 VOLTS
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Dia. Over Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
| 8 | 3 | 7 | 0.141 | 70 | 3 x 14 | 0.652 | 60 | 0.772 | 270 | 456 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | |
| 8 | 3 | 9.3 | 396 | 0.653 | 0.786 | 0.046 | 0.052 | 50 | 55 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.006
Updated On: March 3, 2026, 8:26 p.m. UTC
VFD Sizing Calculator

