SPEC 10026

SIMpull Barrel™ Cable Drum

The SIMpull Barrel™ Cable Drum Cable Drum is ideal for job sites with longer runs and home-run pulls. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL, increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling, and scrap. Easy payoff directly out of the package, requiring less setup and effort to pull vs conventional wire-pulling methods.

...

Construction:

  1. Conductor:Solid soft drawn bare copper per ASTM B3 or combination-unilay stranded soft drawn bare copper per ASTM B787
  2. Insulation:Heat and moisture resistant PVC insulation in various colors
  3. Sheath:Nylon jacket utilizing SIMpull® Technology

  4. For information about our SIMpull Barrel™ Cable Drum please visit us at:  SIMpull Barrel™

Applications and Features:

The SIMpull BARREL™ Cable Drum reduces the physical effort associated with material handling, setup, and pulling when compared to conventional wire pulling methods. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL (homerun), increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling and scrap.
  • Easier pulling with SIMpull NoLube® wire jacket.
  • Stationary package design to further reduce pulling tension.
  • Designed to help lower potential for lifting/handling/pulling injuries.
  • Patented parallel construction to reduce material handling and setup.
  • Avoid broken spools and spool over-turn.
  • Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • Table 1 – Weights and Measurements
    Cond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    122190.0902050.3906072
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    1221.61561.6622.0020.0542530
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Table 3 - One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    BlueBlue/BrownBlackBrownGreenGreen/YellowGrayGray/BrownGray/OrangeGray/PurpleGray/Yellow
    14 (Solid)15802870158028501580288015802910158028901
    14 (19)15801710158017001580172015801760158017301
    12 (Solid)1580267015802650158026801580271015845665958026901580277585802785858027958
    12 (19)1580184015801820158018501580195015838635958018601580187015801890158019001
    10 (Solid)158020401580203015802050158021101580212595802060158022601580208015802010158021001
    10 (19)158022201653122015802210158022301585464015802500158020701580257015802270158025901

    Table 3 Cont. - One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    OrangePurplePinkRedRed/YellowTanWhiteWhite/BlueWhite/BlackWhite/RedYellow
    14 (Solid)15802920158028601580293015802940558029501
    14 (19)158017701580178015819330158017901580180015818990258018101
    12 (Solid)1580272015802640158193101580273015802750158028158580280585802835858027601
    12 (19)1580196015801970158193201580198015801990158019301580192015801940158020001
    10 (Solid)15802130158020259580214015802150158021801580216015802190158022001
    10 (19)15802520158025301581930015802540159917901598050015802550158026107580260075802620758547001

    Table 4 - Two Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    Black, WhiteBlue, White/BlueBlack, RedBlack, White/BlackBrown, Gray/BrownOrange, Gray/OrangeRed, White/RedYellow, Gray/Yellow
    12 (Solid)2586145025861940258110302581105025861440258111002
    12 (19)2581112025826030258612002586100025811180258610102
    10 (Solid)2581050025802970258920501589207015810550258920601
    10 (19)258725403593062025872510258725702587255025810990358725602
    8 (19)258526001

    Table 5 - Three Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    Blue, White/Blue, GreenBlack, White/Black, GreenBrown, Gray/Brown, GreenBrown, Orange, YellowOrange, Gray/Orange, GreenPurple, Gray/Purple, GreenRed, White/Red, Green
    12 (Solid)35853610258536002585362025853630258536502
    12 (19)35853670258724302
    10 (Solid)35844990158317001583796015837970158449801
    10 (19)358620501583183015871090158114301587110016718850158620401
    8 (19)358524803

    Table 6 - Four and Five Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    Black, Red, Blue, WhiteBlack, White, Red, BlueBrown, Orange, Yellow, GNBrown, Orange, Yellow, GrayRed, Red, Red, RedBlack, Red, Blue, White, GreenBrown, Orange, Yellow, Gray, GreenRed, Red, Red, Red, Red
    14 (19)458734901
    12 (Solid)45803120158150601
    12 (19)45810340158139401
    10 (Solid)45803100158150701
    10 (19)4580311015813850158115501
    8 (19)458384801
    14 (19)558883501
    12 (Solid)558103901
    12 (19)55810400158117401
    10 (Solid)55810370158116701
    10 (19)558103801

    Table 7 - Six and Seven Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    Black, Red, Blue, White/Black, White/Red, White/BlueBlack, Red, Blue, White/Black, White/Red, White/Blue, GreenBrown, Orange, Yellow, Gray/Brown, Gray/OE, Gray/YellowBrown, Orange, Yellow, Gray/Brown, Gray/OE, Gray/Yellow, GreenRed, Red, Red, Red, Red, Red
    14 (19)658735001
    12 (Solid)65812030158120401
    12 (19)65812080158120601
    10 (Solid)65811960158119701
    10 (19)65812010158120001
    12 (Solid)75810460158118501
    12 (19)75811870158104701
    10 (Solid)75810440158118001
    10 (19)75811830158104501

    Revision: 1.000.022

    Updated On: Nov. 15, 2024, 5:13 p.m. UTC