SPEC 10051
SEU Aluminum Service Entrance
Aluminum Service Entrance Cable, Type SEU Service Entrance Cable, 600 Volt. Individual Conductors Rated XHHW-2 or THHN. Jacket and Individual Conductors Sunlight Resistant.

Construction:
- Conductor:Class B compact stranded bare aluminum Alumaflex®per ASTM B800 and ASTM B801
- Insulation:All phases and neutral are insulated with Cross Linked Polyethylene (XLPE) Type XHHW-2 or Polyvinyl Chloride with Nylon Sheath THHN
- Neutral:Helically applied bare aluminum
- Binder:Reinforcement binder
- Jacket:Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.
Applications and Features:
Southwire Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).
Specifications:
Sample Print Legend:
THHN Conductors:
{SQFTG} SOUTHWIRE E32071 MASTER-DESIGN {UL} X CDR X AWG 8000 AL. --- {ALUMAFLEX}{R} AA8176 TYPE SE CABLE STYLE U TYPE THHN CDRS 600 VOLTS MADE IN USA
XHHW-2 Conductors:
{SQFTG} SOUTHWIRE E32071 MASTER-DESIGN {UL} X CDR X AWG COMPACT AL. --- {ALUMAFLEX}{R} AA8176 TYPE SE CABLE STYLE U TYPE XHHW-2 CDRS 600 VOLTS MADE IN USA
{SQFTG} SOUTHWIRE E32071 MASTER-DESIGN {UL} X CDR X AWG 8000 AL. --- {ALUMAFLEX}{R} AA8176 TYPE SE CABLE STYLE U TYPE THHN CDRS 600 VOLTS MADE IN USA
XHHW-2 Conductors:
{SQFTG} SOUTHWIRE E32071 MASTER-DESIGN {UL} X CDR X AWG COMPACT AL. --- {ALUMAFLEX}{R} AA8176 TYPE SE CABLE STYLE U TYPE XHHW-2 CDRS 600 VOLTS MADE IN USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Num x Neutral Size | Jacket Thickness | Approx. OD | Overall Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | mil | inch | lbs/1000ft | |||
130872◊ | 4 | 2 | 0.212 | 7 | 45 | 1x4 | 30 | 0.523x0.830 | 204 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*THHN Conductors
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
4 | 2 | 4.2 | 500 | 0.424 | 0.510 | 0.048 | 55 | 65 | 75 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.019
Updated On: July 24, 2025, 12:34 p.m. UTC
Award Winning Patent Pending Building Wire Selector