SPEC 10006
Copper SIMpull XHHW-2®/RW90
Conductor size 8 AWG and larger. Power Cable 600 or 1000 Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) with SIMpull technology for easier pulling.
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) with SIMpull technology
Applications and Features:
APPLICATION
Southwire® SIMpull XHHW-2®/RW90 copper conductors are primarily used in conduit, cable tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2®/RW90 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts for all sizes. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant. RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.
FEATURES
SIS - 8 AWG Sunlight resistant -40°C Cold bend FT1 Gasoline and Oil Resistant II CT Rated - 1/0 AWG and larger FT4 - 350 kcmil and larger RoHS/REACH Compliant SPEC 10005 for circuit sizes 14 AWG, 12 AWG, and 10 AWG
Southwire® SIMpull XHHW-2®/RW90 copper conductors are primarily used in conduit, cable tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2®/RW90 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts for all sizes. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant. RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.
FEATURES
Specifications:
Sample Print Legend:
8 AWG thru 1 AWG
{SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} E30117 {UL} TYPE XHHW-2 8 AWG (8.37{MM2}) CU 600V/1000V SR GRII PRII OR SIS 600V - LL90458 {CSA} RW90 XLPE 8 AWG (8.37{mm2}) CU 600V GRI PRI -40{D}C SR FT1 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
1/0 AWG thru 300 kcmil
{SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} E30117 {UL} TYPE XHHW-2 1/0 AWG (53.5{MM2}) CU 600V/1000V SR FOR CT USE GRII PRII - LL90458 {CSA} RW90 XLPE 1/0 AWG (53.5{mm2}) CU 600V GRI PRI -40{D}C SR FT1 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
350 kcmil and Larger
{SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} E30117 {UL} TYPE XHHW-2 350 KCMIL (177{MM2}) CU 600V/1000V SR FOR CT USE GRII PRII FT4 - LL90458 {CSA} RW90 XLPE 350 KCMIL (177{mm2}) CU 600V GRI PRI -40{D}C SR FT4 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
{SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} E30117 {UL} TYPE XHHW-2 8 AWG (8.37{MM2}) CU 600V/1000V SR GRII PRII OR SIS 600V - LL90458 {CSA} RW90 XLPE 8 AWG (8.37{mm2}) CU 600V GRI PRI -40{D}C SR FT1 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
1/0 AWG thru 300 kcmil
{SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} E30117 {UL} TYPE XHHW-2 1/0 AWG (53.5{MM2}) CU 600V/1000V SR FOR CT USE GRII PRII - LL90458 {CSA} RW90 XLPE 1/0 AWG (53.5{mm2}) CU 600V GRI PRI -40{D}C SR FT1 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
350 kcmil and Larger
{SQFTG} SOUTHWIRE{R} {NOLUBE}{R} {SIMPULL}{R} E30117 {UL} TYPE XHHW-2 350 KCMIL (177{MM2}) CU 600V/1000V SR FOR CT USE GRII PRII FT4 - LL90458 {CSA} RW90 XLPE 350 KCMIL (177{mm2}) CU 600V GRI PRI -40{D}C SR FT4 - {NOM}-ANCE LS - PAT WWW.PATENTSW.COM
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | lb/1000ft | lb/1000ft | |
550761◊ | 1 | 19 | 0.322 | 55 | 0.435 | 258 | 291 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
1 | 1.7 | 669 | 0.128 | 0.154 | 0.046 | 145 |
*Ampacities based upon 2023 NEC Table 310.16 Raceway or Cable, Not more than 3 copper conductors on an ambient temperature of 30°C.
*Ampacities derived from the 2021 Canadian Electrical Code. - Table 2 - for Raceway or Cable. Not more than 3 copper conductors on an ambient temperature of 30°C.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
*Ampacities derived from the 2021 Canadian Electrical Code. - Table 2 - for Raceway or Cable. Not more than 3 copper conductors on an ambient temperature of 30°C.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | kg/km | kg/km | |
550761◊ | 1 | 19 | 8.18 | 1.40 | 11.05 | 384 | 433 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
1 | 43.18 | 2977 | 0.4199 | 0.51 | 0.1509 | 145 |
*Ampacities based upon 2023 NEC Table 310.16 Raceway or Cable, Not more than 3 copper conductors on an ambient temperature of 30°C.
*Ampacities derived from the 2021 Canadian Electrical Code. - Table 2 - for Raceway or Cable. Not more than 3 copper conductors on an ambient temperature of 30°C.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
*Ampacities derived from the 2021 Canadian Electrical Code. - Table 2 - for Raceway or Cable. Not more than 3 copper conductors on an ambient temperature of 30°C.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Stock Code Colors and Standard Package
Size | Package | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Green |
---|---|---|---|---|---|---|---|---|---|---|
US/Canada | ||||||||||
8 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921'/9842'/246' | 112953 | 952713 | 553059 | 952721 | 553060 | 550361 | 553062 | 553063 | 952739 |
6 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921'/492'/246' | 112961 | 952705 | 959916 | 678607 | 683383 | 683391 | 553067 | 553068 | 553230 |
4 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921' | 112979 | 952697 | 553846 | 678599 | 553847 | 553848 | 553849 | 553850 | 558627 |
3 | US Reel: 1000' Spool: 500' CAN Reel: 984'/4921'/492'/246' | 267278 | 890469 | |||||||
2 | US Reel: 1000'/2500'/5000' Spool: 500 CAN Reel: 984'/4921'/492'/1969' | 112987 | 218115 | 553087 | 218107 | 553088 | 553089 | 553090 | 553091 | 474122 |
1 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921' | 112995 | 550761 | 550762 | 550808 | 553854 | 553855 | 553856 | 553857 | 550766 |
1/0 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921' | 113001 | 553860 | 553861 | 553858 | 553863 | 553864 | 553865 | 553866 | 553862 |
2/0 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921' | 113019 | 553871 | 553872 | 553870 | 553873 | 553874 | 553876 | 553877 | 552070 |
3/0 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921'/492 | 113027 | 553881 | 553882 | 553880 | 553885 | 553886 | 553887 | 553888 | 553884 |
4/0 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921' | 113035 | 553078 | 553079 | 553077 | 553080 | 553082 | 553083 | 553084 | 552071 |
250 | US Reel: 1000'/2500'/5000' Spool: 500' CAN Reel: 984'/4921' | 113043 | 553893 | 553894 | 553892 | 553896 | 553897 | 553898 | 553899 | 553895 |
300 | US Spool: 500' CAN Reel: 984'/4921' | 113050 | 561129 | 561130 | 561131 | 584039 | ||||
350 | US Reel: 1000'/2500' CAN Reel: 984'/4921' | 113068 | 553903 | 553904 | 553902 | 553906 | 553907 | 553908 | 553910 | 553905 |
400 | US Reel: 1000'/2500' Spool: 500' CAN Reel: 984'/4921' | 113076 | 561701 | 561702 | 561132 | 561111 | 561112 | 561113 | 561703 | 558666 |
500 | US Reel: 1000'/2500' Spool: 500' CAN Reel: 984'/2952'/4921' | 113084 | 550369 | 550261 | 553071 | 550260 | 550262 | 550259 | 553074 | 553072 |
600 | US Reel: 1000'/2500' Spool: 500' CAN Reel: 984'/2952'/1969' | 113092 | 553914 | 553915 | 553913 | 553918 | 553919 | 553920 | 553921 | 553916 |
700 | N/A | 586272 | ||||||||
750 | US Reel: 2500' CAN Reel: 984'/2500' | 113100 | 553927 | 553930 | 553926 | 553930 | 553931 | 553932 | 553934 | 553929 |
1000 | US N/A CAN Reel: 984'/1969' | 113134 |
Revision: 1.000.111
Updated On: Aug. 27, 2024, 9:39 a.m. UTC