SPEC 48318
Copper-Clad Steel Type E Messenger
Concentric-Lay Stranded Copper and Copper-Clad Steel Composite Conductor

Construction:
- Core:30% conductivity copper-clad steel wire stranded core
- Stranding:Hard-drawn bare copper wires per ASTM B1
Applications and Features:
Copper-Clad Composite Type E conductors are designed for use as neutral messengers for aerial cables, catenary messengers, and ground and power conductors for electrified railroads. Features higher tensile strength with minimal sag compared to solid copper. Resistant to permanent stretch caused by seasonal changes in temperature and less susceptible to cracking from repeated flexing and mechanical vibration.
Specifications:
Table 1 – Dimensions and Weight
| Stock Number | Conductor Size | Diameter Over Conductor | Conductor Area | Number & Diameter of EHS 30% CCS Wire | Number & Diameter of Hard Drawn Cu Wire | Minimum Breaking Strength | Weight | DC Resistance @ 20°C |
|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | inch | cmil | num x inch | num x inch | lb | lb/1000ft | Ω/1000ft | |
| TBA | 4/0 | 0.613.2 | 211600 | 7 x 0.1225 | 12 x 0.1225 | 20730 | 848 | 0.05199 |
All dimensions are nominal and subject to normal manufacturing tolerances.
Revision: 1.000.005
Updated On: Jan. 27, 2026, 7:29 p.m. UTC
