SPEC 48007
TCU 600V LSZH XHHW-2 SOLONONplus™ FT4, VW-1
SOLONONplus™ 600 Volt Single Conductor Tinned Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type XHHW-2

Construction:
- Conductor:Solid tinned copper per ASTM B3 or Class B compressed stranded tinned copper per ASTM B3 and B33
- Insulation:Black or green SOLONONplus™ Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2
Applications and Features:
APPLICATION
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
FEATURES
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
FEATURES
- NEC compliant
- The halogen content is less than 0.2% and Acid gas less than 2.0%
- UL listed VW-1
- UL listed FT4/IEEE 1202 and ST-1
- UL listed for CT use on 1/0 AWG and larger
- -40°C Cold impact and cold bend
- Oil Resistant I and II
- Gasoline Resistance I and II
- Sunlight Resistant
Specifications:
Sample Print Legend:
14 AWG to 1 AWG
SOUTHWIRE SOLONONplus™ LSZH XLPO E30117 (UL) XX AWG TCU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40°C SR FT4 ST-1
1/0 AWG and Larger
{SQFTG} SOUTHWIRE SOLONONplus™ LSZH XLPO E30117 {UL} XX AWG/KCMIL TCU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40°C SR FT4 ST-1 CT
SOUTHWIRE SOLONONplus™ LSZH XLPO E30117 (UL) XX AWG TCU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40°C SR FT4 ST-1
1/0 AWG and Larger
{SQFTG} SOUTHWIRE SOLONONplus™ LSZH XLPO E30117 {UL} XX AWG/KCMIL TCU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40°C SR FT4 ST-1 CT
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Insul. Thickness | Jacket Color | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Max Pull Tension |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | |||
| 459675 | 1 | B | 19 | 83690 | 1 | 0.322 | 55 | BK | 0.438 | 311 | 0.128 | 0.154 | 670 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Colors
| Cond. Size | Stranding | Color | |
|---|---|---|---|
| AWG or kcmil | num | Black | Green |
| 14 | 1 (solid) | 459674 | 459659 |
| 14 | 7 | ||
| 12 | 1 (solid) | 459673 | 459658 |
| 12 | 7 | 459678 | 459663 |
| 10 | 1 (solid) | 459672 | 459657 |
| 10 | 7 | 459677 | 459662 |
| 8 | 7 | 459688 | 459671 |
| 6 | 7 | 459686 | 459670 |
| 4 | 7 | 459682 | 459667 |
| 3 | 7 | 459681 | 459666 |
| 2 | 7 | 459679 | 459664 |
| 1 | 19 | 459675 | 459660 |
| 1/0 | 19 | 459676 | 459661 |
| 2/0 | 19 | 459665 | |
| 3/0 | 19 | ||
| 4/0 | 19 | 459683 | 459668 |
| 250 | 37 | 459680 | |
| 300 | 37 | ||
| 350 | 37 | ||
| 400 | 37 | 459684 | 459669 |
| 500 | 37 | 459685 | |
| 600 | 61 | 459687 | |
| 750 | 61 | ||
| 1000 | 61 | ||
Revision: 1.000.005
Updated On: June 19, 2026, 2:03 p.m. UTC


