SPEC 48005
TCU 600V LSZH RHH/RHW-2/RW90 SOLONONplus™
SOLONONplus™ 600 Volt Single Conductor Tinned Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type RHH/RHW-2/RW90

Construction:
- Conductor:Solid tinned copper per ASTM B33 or Class B compressed stranded tinned copper per ASTM B3 and B33
- Insulation:Black or green SOLONONplus™ Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type RHH/RHW-2/RW90
Applications and Features:
Southwire’s 600 Volt SOLONONplus™ Type RHH/RHW-2/RW90 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and as otherwise permitted by the NEC® for Type RHH/RHW-2 or the CE Code for Type RW90. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
- NEC compliant
- The halogen content is less than 0.2% and Acid gas less than 2.0%
- 70,000 BTU/Hr. Vertical Flame Test
- UL listed for CT use on 1/0 AWG and larger
- UL listed FT4 and ST-1 (limited smoke)
- -40°C Cold impact and cold bend
- Gasoline and Oil Resistant GRI and GRII
- UV/Sunlight resistant
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE SOLONONplus™ E30117 (UL) XX AWG (X.XXmm2) TCU LSZH XLPO TYPE RHH OR RHW-2 -40°C FT4 ST1 SR PRI PRII GRI GRII 600V --- (CSA) LL90458 TYPE RW90 600V -40°C FT4 ST1 TC-ER SR PRI PRII GRI GRII
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Insul. Thickness | Jacket Color | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Max Pull Tension |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | |||
| 459651 | 350 | B | 37 | 350000 | 1 | 0.661 | 95 | BK | 0.861 | 1236 | 0.031 | 0.039 | 2800 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Colors
| Cond. Size | Stranding | Color | |
|---|---|---|---|
| AWG or kcmil | num | Black | Green |
| 14 | 1 (solid) | 458512 | 459638 |
| 14 | 7 | ||
| 12 | 1 (solid) | 459647 | 459637 |
| 12 | 7 | ||
| 10 | 1 (solid) | 459646 | 459636 |
| 10 | 7 | ||
| 8 | 7 | 459654 | 459644 |
| 6 | 7 | 459653 | 459643 |
| 4 | 7 | 459652 | 459641 |
| 3 | 7 | 459650 | 459640 |
| 2 | 7 | 459648 | 459639 |
| 1 | 19 | 459645 | 459635 |
| 1/0 | 19 | ||
| 2/0 | 19 | ||
| 3/0 | 19 | ||
| 4/0 | 19 | 459642 | |
| 250 | 37 | 459649 | |
| 350 | 37 | 459651 | |
| 500 | 37 | ||
| 600 | 61 | ||
| 750 | 61 | ||
| 1000 | 61 | ||
Revision: 1.000.005
Updated On: June 18, 2026, 7:19 p.m. UTC


