SPEC 10080
Bare Copper Solid or Compressed

Construction:
- Conductor:Solid bare copper or Class A, B, or C compressed stranded bare copper per ASTM B3 and B8
Specifications:
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Rated Strength |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | ||
| 106989◊ | 2/0 | A | 7 | 133100 | 1 | 0.413 | 0.413 | 410 | 0.081 | 0.097 | 1064 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.024
Updated On: May 27, 2026, 2:24 p.m. UTC
