SPEC 48010
1/C CU 600V Tray Rated LSZH RW90 VW-1 Cable SOLONONplus® Living Building Challenge™ (LBC) Red List Free
SOLONONplus® 600 Volt Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type RW 90
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:SOLONONplus® Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type RW 90 VW-1
Applications and Features:
Southwire’s 600 Volt SOLONONplus® Type RW 90 VW-1 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
a. The conductors are available in tinned and flexible copper stranding upon request.
b. Color Available upon request
c. Listed and marked CSA VW-1 for all sizes
d. The halogen content is less than 0.2% and Acid gas less than 2.0%
e. CSA listed for TC use on 1/0 and Larger. 70,000 BTU/Hr. Vertical Flalme Test (CSA C22.2 NO. 2556)
f. CSA listed FT4/IEEE 1202 and ST-1 (1/0 and larger)
g. -40°C Cold impact and cold bend
h. PRI Oil resistance I at 60°C & PRII Oil resistance II at 75°C
i. GRI gasoline and oil resistance at 60°C
j. GRII gasoline and oil resistance at 75°C
k. REACH & RoHS compliant
l. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
m. Living Building Challenge™ (LBC) Red List Free
a. The conductors are available in tinned and flexible copper stranding upon request.
b. Color Available upon request
c. Listed and marked CSA VW-1 for all sizes
d. The halogen content is less than 0.2% and Acid gas less than 2.0%
e. CSA listed for TC use on 1/0 and Larger. 70,000 BTU/Hr. Vertical Flalme Test (CSA C22.2 NO. 2556)
f. CSA listed FT4/IEEE 1202 and ST-1 (1/0 and larger)
g. -40°C Cold impact and cold bend
h. PRI Oil resistance I at 60°C & PRII Oil resistance II at 75°C
i. GRI gasoline and oil resistance at 60°C
j. GRII gasoline and oil resistance at 75°C
k. REACH & RoHS compliant
l. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
m. Living Building Challenge™ (LBC) Red List Free
Specifications:
Sample Print Legend:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight | Jacket Color |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft | ||
678796 | 1/0 | 1 | 19 | 0.361 | 55 | 0.471 | 362 | OE |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp | Amp |
1/0 | 0.102 | 0.122 | 0.044 | 844 | 1.8 | 150 | 170 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Stock Codes and Colors
Size | BLK | BRN | ORG | YLW | WHT | RED | BLU | GRN |
---|---|---|---|---|---|---|---|---|
1/0 | 678792 | 678795 | 678796 | 678798 | 678791 | 678793 | 678794 | 678790 |
2/0 | 678802 | 678806 | 678807 | 678808 | 678801 | 678803 | 678804 | 678800 |
3/0 | 678811 | 678815 | 678816 | 678817 | 678810 | 678812 | 678814 | 678809 |
4/0 | 678824 | 678827 | 678828 | 678829 | 678823 | 678825 | 678826 | 678822 |
250 | 678832 | 678835 | 678836 | 678837 | 678831 | 678833 | 678834 | 678830 |
350 | 678841 | 678844 | 678845 | 678846 | 678840 | 678842 | 678843 | 678838 |
500 | 678850 | 678853 | 678855 | 678856 | 678849 | 678851 | 678852 | 678848 |
600 | 678859 | 678863 | 678864 | 678865 | 678858 | 678860 | 678861 | 678857 |
Revision: 1.000.008
Updated On: Aug. 3, 2024, 2:10 p.m. UTC