SPEC 48004
CU 600V LSZH XHHW-2 SOLONONplus™ FT4, VW-1
SOLONONplus™ 600Volt Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type XHHW-2

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8; Tinned copper per ASTM B33 available upon request
- Insulation:SOLONONplus™ Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2
Applications and Features:
APPLICATION
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
FEATURES
The conductors are available in tinned and flexible copper stranding upon request. NEC compliant The halogen content is less than 0.2% and Acid gas less than 2.0% UL listed VW-1 UL listed FT4/IEEE 1202 and ST-1 UL listed for CT use on 1/0 and Larger -40°C Cold impact and cold bend Oil Resistant I and II Gasoline Resistance I and II Sunlight Resistant
Southwire’s 600 Volt SOLONONplus™ Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
FEATURES
Specifications:
Sample Print Legend:
14 AWG thru 1 AWG
SOUTHWIRE SOLONONplus{TM} LSZH XLPO E30117 (UL) XX AWG CU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40{D}C SR FT4 ST-1
1/0 AWG and Larger
{SQFTG} SOUTHWIRE SOLONONplus{TM} LSZH XLPO E30117 {UL} XX AWG/KCMIL CU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40{D}C SR FT4 ST-1 CT
SOUTHWIRE SOLONONplus{TM} LSZH XLPO E30117 (UL) XX AWG CU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40{D}C SR FT4 ST-1
1/0 AWG and Larger
{SQFTG} SOUTHWIRE SOLONONplus{TM} LSZH XLPO E30117 {UL} XX AWG/KCMIL CU TYPE XHHW-2-HF VW-1 600V PRI PRII GRI GRII -40{D}C SR FT4 ST-1 CT
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Insul. Thickness | Jacket Color | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Max Pull Tension |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | |||
| 139448 | 2 | B | 7 | 66360 | 1 | 0.282 | 45 | OE | 0.371 | 242 | 0.162 | 0.195 | 530 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 3 - Stock Code Colors (Black in Table 1)
| Size (Strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Green | Purple |
| 14 (7) | 666081 | 666084 | 666076 | 666078 | 666079 | 666083 | 666077 | 666082 | 666080 | 666085 |
| 12 (7) | 666087 | 666092 | 666086 | 666093 | 666088 | 666091 | 666094 | 666090 | 666089 | |
| 10 (7) | 139436 | 139441 | 139435 | 139442 | 139437 | 139440 | 139443 | 139439 | 139438 | |
| 8 (7) | 139488 | 139493 | 139487 | 139494 | 139489 | 139492 | 139495 | 139491 | 139490 | |
| 6 (7) | 139477 | 139482 | 139476 | 139483 | 139478 | 139481 | 139484 | 139480 | 139479 | |
| 4 (7) | 139459 | 139464 | 139458 | 139465 | 139460 | 139463 | 139466 | 139462 | 139461 | |
| 3 (7) | 139454 | |||||||||
| 2 (7) | 139445 | 139449 | 139444 | 139450 | 139446 | 139448 | 139451 | 139447 | ||
| 1 (19) | 139430 | 139429 | 139428 | |||||||
| 1/0 (19) | 139434 | 139433 | 139431 | 139432 | ||||||
| 2/0 (19) | 139452 | |||||||||
| 3/0 (19) | 139455 | |||||||||
| 4/0 (19) | 139469 | 139467 | 139468 | |||||||
| 250 (37) | 139453 | |||||||||
| 300 (37) | 139456 | |||||||||
| 350 (37) | 139457 | |||||||||
| 400 (37) | 139470 | |||||||||
| 500 (37) | 139475 | 139472 | 139473 | 139471 | 139474 | |||||
| 600 (61) | 139485 | |||||||||
| 750 (61) | 139486 |
Revision: 1.000.009
Updated On: Dec. 31, 2024, 11:08 p.m. UTC

