SPEC 48302
Bronze and Alloy, Grooved Contact Wire
CuMg 0.2 (Alloy80)/CuMg 0.5 (Alloy 55) Contact CuAg0.1 and CuSn0.2/ Trolley Wire
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC48302.png)
Construction:
This product combines excellent wear characteristics, and high-tensile strength properties. Contact/ Trolley wire is available in a choice of two alloys to provide the best match of electrical and mechanical wear properties for each application - 55 percent and 80 percent conductivity IACS (CA165 and A162), and is offered in both ASTM and EN/IEC configurations: round (upon request), grooved, figure 8, or figure 9.
Applications and Features:
For use as overhead power source on streetcars, trolleys, electric trolley buses, light rail and heavy mass transit systems. Also used on electrically powered mine train, and industrial cranes. High-tensile strength properties allow for reduced clearance maintenance in tunnel applications. Southwire bronze contact/trolley wire is ideal for transportation systems with increased line speeds just over 200 mph (322 km/h).
• High Tensile Strength and Breaking Load
• Highest Half-Hard Value of any Materials in Present Day Use.
• Durable and Reliable Support.
• Allows for Increase in Max Line Speeds
• Mechanically Rugged
• RoHS/Proposition 65 Compliant
• Ships on N-42 wooden reels (S-77 steel reels available per SW reel policy)
• Available with top lobe identification marking per IEEE 1896-2016
• Southwire SPEED Qualified for low volume requests
• Buy America Compliant
• High Tensile Strength and Breaking Load
• Highest Half-Hard Value of any Materials in Present Day Use.
• Durable and Reliable Support.
• Allows for Increase in Max Line Speeds
• Mechanically Rugged
• RoHS/Proposition 65 Compliant
• Ships on N-42 wooden reels (S-77 steel reels available per SW reel policy)
• Available with top lobe identification marking per IEEE 1896-2016
• Southwire SPEED Qualified for low volume requests
• Buy America Compliant
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Cmil | Alloy | Cond. Shape | Approx. OD | Approx. Weight | DC Resistance @ 25°C | Rated Strength |
---|---|---|---|---|---|---|---|---|
AWG/kcmil | cmil | inch | lb/1000ft | Ω/1000ft | lb | |||
587271 | 300 | 300000 | CuMg0.5 | grooved | 0.574 | 908 | 0.063 | 15260 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Contact Wire
Copper-Tin Alloy One Groove | Copper-Silver Alloy Two Groove | Copper-Magnesium Alloy Three Groove |
---|---|---|
![]() | ![]() | ![]() |
Revision: 1.000.007
Updated On: Aug. 13, 2024, 6:31 p.m. UTC