SPEC 48404
CU 600V NLEPR PVC Tower and Case Wire
600 Volt, 90°C, AREMA PART 10.3.15

Construction:
- Conductor:Flexible stranded bare copper per ASTM B3
- Insulation:No Lead Ethylene Propylene Rubber (NL-EPR)
- Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire 600V No Lead EPR/PVC TC Blue Tower and Case Wire is suited for use as relay and associated signal apparatus wiring and for connector wire use in applications where flexibility, ease of termination, small diameters, long last- ing performance, and stable service life are required. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Alternate colors are available upon request.
• Mechanically rugged
• High Performance No Lead EPR
• Excellent moisture resistance
• Resistant to heat, aging, and environmental hazards
• Cleanly strips from conductor
• Passes -60°C Cold bend
• RoHS/Proposition 65 Compliant
• FT2 Horizontal Flame Test
• Sequential footage markings on jacket
• Mechanically rugged
• High Performance No Lead EPR
• Excellent moisture resistance
• Resistant to heat, aging, and environmental hazards
• Cleanly strips from conductor
• Passes -60°C Cold bend
• RoHS/Proposition 65 Compliant
• FT2 Horizontal Flame Test
• Sequential footage markings on jacket
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE 1/C X AWG CU TOWER & CASE {YYYY}
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Count | Cond. Number | Insul. Thickness | Jacket Thickness | Jacket Color | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | No. | mil | mil | inch | lb/1000ft | ||
| 459467 | 12 | 19 | 1 | 30 | 20 | blue | 0.197 | 33 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.005
Updated On: May 19, 2026, 3:25 p.m. UTC
