SPEC 60346
Armorlite® Type MC XHHW-2 Aluminum Conductor Feeder Cable Rated 600 or 1000 Volts. Silicone Free
Aluminum XHHW-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. UL Listed 600 or 1000 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
- Insulation:All phases are insulated with cross linked polyethylene Type XHHW-2
- Ground: Green Insulated aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type XHHW-2 rated 90ºC Dry/ 90ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type XHHW-2 rated 90ºC Dry/ 90ºC Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Specifications:
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Overall Weight |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | ||||
| 641786 | 6 | 3 | BK,BK/RD,BK/WE | 0.169 | 7 | 45 | 1x6 | 0.84 | 242 |
| 458270◊ | 6 | 3 | BK,BK/RD,BK/WE,GN | 0.169 | 7 | 45 | 1x6 | 0.901 | 264 |
| 458264◊ | 4 | 3 | BK,BK/RD,BK/WE,GN | 0.225 | 7 | 45 | 1x6 | 0.987 | 345 |
| 641791 | 2 | 3 | BK,BK/RD/BK/WE | 0.268 | 6 | 45 | 1x6 | 1.029 | 412 |
| 584027 | 2 | 3 | BK,BK/RD,/BK/WE,GN | 0.268 | 6 | 45 | 1x4 | 1.113 | 457 |
| 552595◊ | 1 | 4 | BK,BK/RD,BK/WE,GN | 0.299 | 8 | 55 | 1x4 | 1.219 | 550 |
| 678727◊ | 1/0 | 3 | BK,RD,WE,GN | 0.336 | 10 | 55 | 1x6 | 1.287 | 661 |
| 457717◊ | 1/0 | 3 | BK,RD,WE,GN | 0.336 | 10 | 55 | 1x4 | 1.304 | 632 |
| 641717 | 1/0 | 4 | BK,BK/RD,BK/BE,BK/WE | 0.336 | 10 | 55 | 1x4 | 1.388 | 777 |
| 678731◊ | 2/0 | 3 | BK,RD,WE,GN | 0.376 | 12 | 55 | 1x6 | 1.361 | 755 |
| 564886◊ | 2/0 | 3 | BK,RD,WE,GN | 0.376 | 12 | 55 | 1x4 | 1.381 | 732 |
| 671779◊ | 500 | 4 | BN,OE,YW,GY | 0.736 | 34 | 65 | 1x2/0 | 2.471 | 2877 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Note: Conductor number = number of phase conductors. Does not include green ground.
Note: Conductor number = number of phase conductors. Does not include green ground.
Table 2 – Electrical and Engineering Data
| Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
| 6 | 3 | 5.9 | 472 | 0.674 | 0.84 | 0.051 | 50 | 55 |
| 6 | 3 | 6.7 | 472 | 0.674 | 0.812 | 0.051 | 50 | 55 |
| 4 | 3 | 6.9 | 1001 | 0.424 | 0.528 | 0.048 | 50 | 55 |
| 2 | 3 | 7.2 | 1194 | 0.266 | 0.331 | 0.045 | 90 | 100 |
| 2 | 3 | 7.7 | 1194 | 0.266 | 0.331 | 0.045 | 90 | 100 |
| 1 | 4 | 8.5 | 2008 | 0.211 | 0.263 | 0.046 | 80 | 92 |
| 1/0 | 3 | 9 | 1900 | 0.167 | 0.208 | 0.044 | 120 | 135 |
| 1/0 | 3 | 9.1 | 1900 | 0.167 | 0.208 | 0.044 | 120 | 135 |
| 1/0 | 4 | 9.7 | 2534 | 0.167 | 0.208 | 0.044 | 96 | 108 |
| 2/0 | 3 | 9.5 | 2395 | 0.133 | 0.166 | 0.043 | 135 | 150 |
| 2/0 | 3 | 9.7 | 2395 | 0.133 | 0.166 | 0.043 | 135 | 150 |
| 500 | 4 | 17.3 | 12000 | 0.036 | 0.045 | 0.039 | 248 | 280 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.011
Updated On: June 23, 2025, 3:57 p.m. UTC

