SPEC 60010
SIMpull MC-PCS Duo™ Power & Control/Signal Cable
Copper THHN/THWN Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts Rated VW-1. Lightweight Interlocked Armor. Signal: 16 AWG Copper TFN insulated singles.

Construction:
- Conductor:Solid copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Signal:16 AWG Copper TFN Insulated Singles Pink, Purple. Overall light blue jacket over the signal cables
- Binder:Mylar tape
- Armor:Lightweight Interlocked Armor
Applications and Features:
Southwire's new SIMpull MC-PCS Duo is designed with a reengineered aluminum profile that prevents the armor from getting jammed during pulling, which reduces labor and boosts efficiency. SIMpull MC-PCS Duo offers the original benefits of Southwire's MC-PCS Duo including Control/Signal cables all under one armor which also saves time and money. Cable is ideal for use with LED or fluorescent dimming controls and SMART buildings.
Southwire SIMpull MC PCS Duo™ Power & Control/Signal cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- LED lighting with 0-10V dimming.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
- Anti-Short bushing not required
Southwire SIMpull MC PCS Duo™ Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Southwire SIMpull MC PCS Duo™ Power & Control/Signal cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- LED lighting with 0-10V dimming.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
- Anti-Short bushing not required
Southwire SIMpull MC PCS Duo™ Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Specifications:
Sample Print Legend:
SIM MC-PCS 12/4 STR ORG/BRN/GRY/YEL/GRN 16/2/PUR/PINK
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Copper Weight | Overall Weight | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | lbs/1000ft | |||||||||||||
12 AWG | Solid | |||||||||||||||||||
458157◊ | 12 | 2 | BK,WE | 0.080 | Solid | 20 | 1x12 | 0.590 | 75 | 164 | |||||||||
458158◊ | 12 | 2 | BN,GY | 0.080 | Solid | 20 | 1x12 | 0.590 | 75 | 164 | |||||||||
458159◊ | 12 | 2 | OE,GY | 0.080 | Solid | 20 | 1x12 | 0.590 | 75 | 164 | |||||||||
458160◊ | 12 | 2 | YW,GY | 0.080 | Solid | 20 | 1x12 | 0.590 | 75 | 164 | |||||||||
458163◊ | 12 | 3 | BK,RD,WE | 0.080 | Solid | 20 | 1x12 | 0.632 | 95 | 192 | |||||||||
458164◊ | 12 | 3 | BN,OE,GY | 0.080 | Solid | 20 | 1x12 | 0.632 | 95 | 192 | |||||||||
12 AWG | 19 Strands | |||||||||||||||||||
458161◊ | 12 | 2 | BK,WE | 0.090 | 19 | 20 | 1x12 | 0.608 | 76 | 169 | |||||||||
458162◊ | 12 | 2 | BN,GY | 0.090 | 19 | 20 | 1x12 | 0.608 | 76 | 169 | |||||||||
10 AWG | 19 Strands | |||||||||||||||||||
458165◊ | 10 | 2 | BK,WE | 0.117 | 19 | 25 | 1x10 | 0.677 | 112 | 221 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |||||||||||||
12 AWG | Solid | |||||||||||||||||||
12 | 2 | 4.1 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 | 2 | 4.1 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 | 2 | 4.1 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 | 2 | 4.1 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 | 3 | 4.4 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 | 3 | 4.4 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 AWG | 19 Strands | |||||||||||||||||||
12 | 2 | 4.3 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
12 | 2 | 4.3 | 1.662 | 2.002 | 0.054 | 25 | 30 | ||||||||||||
10 AWG | 19 Strands | |||||||||||||||||||
10 | 2 | 4. I 7 | 1.040 | 1.253 | 0.050 | 35 | 40 |
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.003
Updated On: July 1, 2025, 4:33 p.m. UTC