SPEC 45413
CU 600V XLPE Insulation. RHH/RHW-2 PV
Single Conductor Photovoltaic (Type PV) Power Cable 600 Volt Copper Conductor XLPE Insulation. Sizes 14 AWG through 1000 kcmil. Heat, Moisture, Sunlight Resistant RoHS. 90°C
Construction:
- Conductor:Stranded bare copper per ASTM B3 and ASTM B8 or B787
- Insulation:Cross Linked Polyethylene (XLPE). Alternative colors available upon request (see Table 3 below)
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE E316464 (UL) PV WIRE XX AWG (XX.XXmm2) CU 600V 90°C WET OR DRY -40°C SUN RES DIRECT BURIAL OR RHW-2 600V --- RoHS
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
10 | 1 | 19 | 0.117 | 60 | 0.233 | 32 | 48 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
10 | 1 | 0.9 | 1.040 | 1.253 | 0.050 | 35 | 40 |
Table 3: Stock Code Colors
Size | Black | White | Red | Green | Green/Yellow |
---|---|---|---|---|---|
AWG/kcmil | |||||
12 | 567946 | ||||
10 | 567947 | 567949 | 567948 |
Revision: 1.000.002
Updated On: Sept. 9, 2024, 8:22 p.m. UTC