SPEC 13002
Circuit Defender™ 2 Hour Rated Circuit Integrity Shielded
300V, 90°C, Shielded, UL Certified and listed Two-Hour Fire Resistive Fire Alarm Power Limited Cables

Construction:
- Conductor:18, 16 or 14 AWG solid bare oxygen-free copper (OFC) or oxygen-free high thermal conductivity (OFHC)
- Tape:Mica
- Insulation:Silicone Rubber, Color: black and red
- Shield:100% coverage aluminum/polyester foil shield with a drain wire
- Jacket:PVC, Color: red
Applications and Features:
Circuit Defender™ cables have been qualified and listed to the demanding requirements of UL 2196 and CAN/ULC-S139 Test for Fire Resistive Cables, and are UL listed Types FPLR/CMR and CSA Certified FAS. Circuit Defender™ Cables meet various industry code requirements (NFPA 70, NFPA 101, and NFPA 502) for Fire Resistance according to UL 2196 when selected and installed per applicable codes including federal, state, and local and municipal rules, laws, and regulations.
Specifications:
Sample Print Legend:
SOUTHWIRE Circuit Defender™ E75610 X/C # AWG SHIELDED FPLR/CMR/ 90C - R26267 FRR 2-HR (FHIT/7 44) UL 2196 & ULC S139 MAX 72V --- CSA LL90458 FAS/300V
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insulation Color | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Jacket Color | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||
| 16 AWG | |||||||||||||||||||
| SC5002-2F | 16 | 2 | Solid | 0.050 | BK, RD | 30 | 25 | 0.364 | 56 | 4.181 | 5.037 | RED | |||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.024
Updated On: Aug. 20, 2026, 5:50 p.m. UTC

