SPEC 25250

CU XLPE Type RPVU90 2000V

Single Copper Conductors, 1000V/2000V, 90°C MAX - 40°C MIN, Sunlight Resistant

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant. This product meets the current RoHS requirements. No lead is added or used in manufacturing.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • RoHS Compliant Lead-Free, Silicone-Free
  • CSA Standard C22.2 No. 271 Photovoltaic Cables
  • Sample Print Legend:

    SOUTHWIRE LL90458 {CSA} AWG XX (XX.X{mm2}) CU XLPE RPVU90 1000V/2000V -40°C SR DIRECT BURIAL --- {MM/DD/YYYY} --- RoHS {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Weights and Measurements
    Cond. SizeStrandInsul. ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.milinchlb/1000ftinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmp
    47800.3851671.53330.2580.3100.04895
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Ampacities based on 2017 NEC Table 310.15(B)(16): Allowable Ampacities of Insulated Conductors Rated Up to and Including 2000 Volts, 60°C Through 90°C (140°F Through 194°F), Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried), Based on Ambient Temperature of 30°C (86°F)
    ! Bunch unilay 19 strand tinned copper
    ^ Combination Unilay per ASTM B787
    Table 2 – Weights and Measurements (Metric)
    Cond. SizeStrandInsul. ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.mmmmkg/kmmmnewtonΩ/kmΩ/kmΩ/kmAmp
    472.039.7824938.1014820.851.020.157595
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Ampacities based on 2017 NEC Table 310.15(B)(16): Allowable Ampacities of Insulated Conductors Rated Up to and Including 2000 Volts, 60°C Through 90°C (140°F Through 194°F), Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried), Based on Ambient Temperature of 30°C (86°F)
    ! Bunch unilay 19 strand tinned copper
    ^ Combination Unilay per ASTM B787

    Stock Code and Color (other than Black)

    Stock CodeSize AWGColor
    58367110Red

    Revision: 1.000.002

    Updated On: July 3, 2024, 10:13 p.m. UTC