SPEC 80213
35kV AL 100% TRXLPE One-Third (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Moisture Blocked Aluminum Conductors. TRXLP Insulation. One-Third Concentric Neutrals. XLPE Jacket

Construction:
- Conductor:Moisture Blocked 1350 H16/H26 Aluminum, Class B Compressed or Compressed Unilay Stranded
- Strand Shield:Semi-conducting Crosslinked Polyethylene
- Insulation:Tree Retardant Crosslinked Polyethylene (TRXLP)
- Insulation Shield:Strippable Semi-conducting Crosslinked Polyethylene
- Concentric Neutral:Annealed Copper Wires Helically Applied One-Third Concentric Neutral
- Overall Jacket & Water Block:HI-DRI-PLUS® Water Swellable Powder Black Crosslinked Polyethylene (XLPE) with Red Extruded Stripes
Applications and Features:
- Predominately used for renewable projects with wind or solar applications.
- Suitable for use in wet or dry locations, direct burial, underground ducts, and exposure to direct sunlight.
- To be used at conductor temperature not to exceed 105ºC normal operation.
- UL listed MV-105
- The concentric neutral counts and sizes listed in Table 1 are based on the ICEA P-45-482 short circuit calculation of an MV-90 design. The short circuit value in Table 1 is calculated using a higher thermal limit of a crosslinked XLPE jacket MV-105 design.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE(R) HI-DRI-PLUS(R) (UL) XXX KCMIL AL 345 MILS TRXLPE TYPE MV-105 35KV 100% INSUL LEVEL -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | mil | inch | No. x AWG | Ω/1000ft | mil | inch | lb/1000ft | inch | lb | |
662101 | 500 (37) | 0.789 | 1.519 | 345 | 1.629 | 29x16 | 0.144 | 75 | 1.884 | 1677 | 15.0 | 3000 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Pulling tension based on pulling eye directly connected to conductor
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance | Positive Sequence Impedance | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | A/1000ft | W/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 (37) | 0.035 | 0.046 | 0.040 | 0.042 | 0.496 | 3.0 | 0.101 + j0.820 | 0.047 + j0.165 | 9099 | 380 | 445 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | mm | mm | mm | No. x AWG | Ω/km | mm | mm | kg/km | mm | newton | |
662101 | 500 (37) | 20.04 | 38.58 | 8.76 | 41.38 | 29x16 | 0.47 | 1.91 | 47.85 | 2496 | 381.00 | 13350 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Pulling tension based on pulling eye directly connected to conductor
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/km | Ω/km | MΩ*km | Ω/km | A/km | W/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 (37) | 0.1148 | 0.15 | 0.0122 | 0.1378 | 1.627 | 9.8425 | 0.101 + j0.820 | 0.047 + j0.165 | 9099 | 380 | 445 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Revision: 1.000.021
Updated On: Dec. 31, 2024, 11:08 p.m. UTC
Concentric Neutral Calculator