SPEC 25251
AL XLPE Type RPVU90 2KV
Single Aluminum Conductors, 1000V/2000V, 90°C MAX - 40°C MIN, Sunlight Resistant and FT4 Flame Test Rated
Construction:
- Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Single aluminum conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant. This product meets the current RoHS requirements. No lead is added or used in manufacturing.
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE LL90458 {CSA} XXX KCMIL (XX{mm2}) COMPACT AL. --- {ALUMAFLEX}® AA8176 RPVU90 1000V/2000V XLPE FT1 (-40°C) SR DIR BUR RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
669288 | 750 | 53 | 125 | 1.170 | 947 | 5.8 | 4500 | 0.024 | 0.031 | 0.038 | 435 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
669288 | 750 | 53 | 3.18 | 29.72 | 1409 | 147.32 | 20025 | 0.08 | 0.10 | 0.1247 | 435 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Stock Code and Color (Other than Black)
Stock Code | Size AWG | Color |
---|---|---|
672572 | 350 | Red |
663032 | 600 | Red |
669289 | 750 | Red |
Revision: 1.000.002
Updated On: July 3, 2024, 10:13 p.m. UTC