SPEC 87001
EPEC 13.5 (SDR 13.5)

Construction:
High-Density Polyethylene (HDPE)
Applications and Features:
Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.
Specifications:
Sample Print Legend:
{SQFTG} FEET (LOGO) SOUTHWIRE CONDUIT HDPE X" EPEC-13.5 NEMA TC 7 / SDR13.5 ASTM F2160 {MMM/DD/YYYY} {MACH/SHFT/OP}
Table 1 – Physical and Electrical Data
| Stock Number | Description | Duct Nominal Size | Duct Nominal Outside Dia. | Duct Min. Wall Thickness | Duct Nominal Inside Dia. | Duct Min. Bending Radius | Duct Max. Pull Tension | Duct Color | Approx. Cable and Duct Weight |
|---|---|---|---|---|---|---|---|---|---|
| inch | inch | inch | inch | inch | lb | lb/1000ft | |||
| TBA | EPEC 13.5 (SDR 13.5) | 0.75 | 1.05 | 0.078 | 0.874 | 12 | 505 | OPTIONAL | 111 |
| TBA | EPEC 13.5 (SDR 13.5) | 1 | 1.315 | 0.097 | 1.101 | 14 | 790 | OPTIONAL | 169 |
| TBA | EPEC 13.5 (SDR 13.5) | 1.25 | 1.66 | 0.123 | 1.394 | 18 | 1260 | OPTIONAL | 266 |
| TBA | EPEC 13.5 (SDR 13.5) | 1.5 | 1.9 | 0.141 | 1.598 | 21 | 1655 | OPTIONAL | 346 |
| TBA | EPEC 13.5 (SDR 13.5) | 2 | 2.375 | 0.176 | 2.002 | 26 | 2585 | OPTIONAL | 534 |
| TBA | EPEC 13.5 (SDR 13.5) | 2.5 | 2.875 | 0.213 | 2.423 | 32 | 3785 | OPTIONAL | 784 |
| TBA | EPEC 13.5 (SDR 13.5) | 3 | 3.5 | 0.259 | 2.951 | 39 | 5610 | OPTIONAL | 1159 |
| 633573 | EPEC 13.5 (SDR 13.5) | 4 | 3.794 | 0.333 | 3.794 | 50 | 9265 | GY | 1916 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Cell Classification for HDPE Conduit
| Property | Test Method | Value |
|---|---|---|
| Density | D4883 | 0.953 g/cc |
| Melt Index | D1238 | 0.25 g/10 min |
| Flexural Modulus | D790 | 168,000 psi |
| Tensile Strength | D638 | 3900 yield @ 2 in/min |
| SP-NCLS ESCR | F2136 | >1000 hrs |
| Hydrostatic Design Basis | D2837 | N/A |
Revision: 1.000.007
Updated On: Dec. 31, 2024, 11:09 p.m. UTC
CIC Labor Saving Calculator
