SPEC 87015
Cable-in-Conduit (CIC) AL 600V UD Secondary SCH 40

Construction:
• Conductors: Triplex 600 Volt USE-2 Underground Service Entrance per SPEC 83013
• Conduit: High-Density Polyethylene (HDPE)
• Conduit: High-Density Polyethylene (HDPE)
Applications and Features:
Southwire’s SIMpull® CIC has been utilized by end users in various applications, including the US Department of Transportation (DOT), the US Department of Energy (DOE), commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit. Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary. May be installed directly buried or encased in concrete as permitted by The National Electrical Code® Article 353. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.
Specifications:
Sample Print Legend:
{SQFTG} FEET (LOGO) SOUTHWIRE CABLE IN CONDUIT (UL) HDPE X.XX" SCH40 NEMA TC 7 / ASTM F2160 (NESC) {MMM/DD/YYYY} {MACH/SHFT/OP}
Table 1 – Physical and Electrical Data
Stock Number | Description | Cable Color | Duct Nominal Size | Duct Nominal Outside Dia. | Duct Min. Wall Thickness | Duct Nominal Inside Dia. | Duct Min. Bending Radius | Duct Max. Pull Tension | Duct Color | Approx. Cable and Duct Weight |
---|---|---|---|---|---|---|---|---|---|---|
inch | inch | inch | inch | inch | lb | lb/1000ft | ||||
456578 | 350X2 (BK/BK) 4/0 (BK-YW) AL 600V UD 3" SCH40 RED STRIPES HDPE CIC | BK, BK, BK/YW | 3.00 | 3.500 | 0.216 | 3.047 | 39 | 4740 | RD | 2054 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Cell Classification for HDPE Conduit
Property | Test Method | Value |
---|---|---|
Density | D4883 | 0.953 g/cc |
Melt Index | D1238 | 0.25 g/10 min |
Flexural Modulus | D790 | 168,000 psi |
Tensile Strength | D638 | 3900 yield @ 2 in/min |
SP-NCLS ESCR | F2136 | >1000 hrs |
Hydrostatic Design Basis | D2837 | N/A |
Revision: 1.000.036
Updated On: March 5, 2025, 2:15 p.m. UTC
CIC Labor Saving Calculator