SPEC 87008
EPEC 80 (Schedule 80) With 1250 lb Mule Tape

Construction:
• High-Density Polyethylene (HDPE)
• 1250 lb Mule Tape
• 1250 lb Mule Tape
Applications and Features:
Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete as permitted by The National Electrical Code® Article 353. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.
Specifications:
Sample Print Legend:
{SQFTG} FEET (LOGO) SOUTHWIRE CONDUIT (UL) HDPE X" SCH80 NEMA TC 7 / ASTM F2160 {MMM/DD/YYYY} {MACH/SHFT/OP}
Table 1 – Physical and Electrical Data
| Description | Duct Nominal Size | Duct Nominal Outside Dia. | Duct Min. Wall Thickness | Duct Nominal Inside Dia. | Duct Min. Bending Radius | Duct Max. Pull Tension | Duct Color | Approx. Cable and Duct Weight |
|---|---|---|---|---|---|---|---|---|
| inch | inch | inch | inch | inch | lb | lb/1000ft | ||
| EPEC 80 (Schedule 80) With 1250 lb Mule Tape | 0.75 | 1.050 | 0.154 | 0.722 | 12 | 710 | Optional | 149 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Cell Classification for HDPE Conduit
| Property | Test Method | Value |
|---|---|---|
| Density | D4883 | 0.953 g/cc |
| Melt Index | D1238 | 0.25 g/10 min |
| Flexural Modulus | D790 | 168,000 psi |
| Tensile Strength | D638 | 3900 yield @ 2 in/min |
| SP-NCLS ESCR | F2136 | >1000 hrs |
| Hydrostatic Design Basis | D2837 | N/A |
Revision: 1.000.017
Updated On: Dec. 31, 2024, 11:09 p.m. UTC
CIC Labor Saving Calculator

