SPEC 80007
C7® Advanced Conductor - ACCS/TW/C7-TS
Shaped Wire, Aluminum Conductor, Composite Supported

Construction:
- Core: Stranded continuous carbon fiber thermoset composite core with a protective capping layer.
- Stranding:Annealed aluminum (1350-O) trapezoidal shaped strands with 63% conductivity
Applications and Features:
Southwire’s C7-TS conductor is a high-temperature, low-sag (HTLS) advanced conductor designed for overhead transmission and distribution systems where increased capacity and reliability are critical. Its multi-strand carbon fiber composite core delivers near-zero thermal sag, exceptional tensile strength, and structural redundancy to eliminate single-point failures. C7-TS uses fully annealed 1350-O aluminum strands, with trapezoidal strands (TW) for reduced diameter and improved ampacity. Its crew-friendly design allows installation using conventional hardware and familiar techniques. Applications include long-span transmission corridors, thermal uprating of congested lines, and environments requiring superior corrosion resistance.
Continuous operating temperature - 180?°C
Emergency operating temperature - 200?°C
Continuous operating temperature - 180?°C
Emergency operating temperature - 200?°C
Weights, Measurements, Electrical and Engineering Data
| Stock Number | Code Word | Conductor Size | Type | Cross-Sectional Area | Layers of Aluminum | Stranding | Diameter | Weight | RBS | DC Resistance | AC Resistance @ 60Hz | GMR | Reactance @ 1ft Spacing 60Hz | Ampacity | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AL | Total | AL Strands | C7 Strands | C7 Core | Complete Conductor | AL | C7 | Total | @ 20°C | @ 25°C | @ 180°C | @ 200°C | Inductive Xa | Capacitive X'a | @ 180°C | @ 200°C | |||||||
| kcmil | num | in2 | in2 | num | num | in | in | in | lb/1000ft | lb/1000ft | lb/1000ft | lb | ?/mile | ?/mile | ?/mile | ?/mile | ft | ?/mile | ?/mile | amp | amp | ||
| TBA | Fundy/TW | 203.2 | 43 | 0.1596 | 0.2280 | 1 | 8 | 7 x 0.1115 | 0.3346 | 0.585 | 194.2 | 48.2 | 242.4 | 22,100 | 0.4445 | 0.4539 | 0.7402 | 0.7771 | 0.0205 | 0.4719 | 0.1102 | 644 | 677 |
| TBA | Shenandoah/TW | 266.8 | 21 | 0.2095 | 0.2533 | 1 | 8 | 7 x 0.0892 | 0.2677 | 0.608 | 255.0 | 30.9 | 285.8 | 15,000 | 0.3387 | 0.3461 | 0.5642 | 0.5924 | 0.0204 | 0.4724 | 0.1090 | 746 | 784 |
| TBA | Olympic/TW | 325.0 | 17 | 0.2553 | 0.2990 | 2 | 20 | 7 x 0.0892 | 0.2677 | 0.671 | 309.2 | 30.9 | 340.1 | 15,400 | 0.2769 | 0.2831 | 0.4614 | 0.4844 | 0.0231 | 0.4572 | 0.1061 | 851 | 894 |
| TBA | Wrangell/TW | 336.4 | 17 | 0.2642 | 0.3080 | 2 | 20 | 7 x 0.0892 | 0.2677 | 0.681 | 320.1 | 30.9 | 351.0 | 15,500 | 0.2675 | 0.2736 | 0.4458 | 0.4680 | 0.0234 | 0.4558 | 0.1057 | 869 | 914 |
| TBA | Badlands/TW | 336.4 | 22 | 0.2642 | 0.3218 | 2 | 20 | 7 x 0.1024 | 0.3071 | 0.685 | 320.1 | 40.6 | 360.7 | 19,700 | 0.2675 | 0.2735 | 0.4456 | 0.4679 | 0.0239 | 0.4530 | 0.1055 | 871 | 916 |
| TBA | Andes/TW | 397.5 | 14 | 0.3122 | 0.3560 | 2 | 18 | 7 x 0.0892 | 0.2677 | 0.710 | 378.1 | 30.9 | 408.9 | 15,900 | 0.2263 | 0.2317 | 0.3772 | 0.3960 | 0.0238 | 0.4537 | 0.1044 | 957 | 1006 |
| TBA | Joshua Tree/TW | 397.5 | 16 | 0.3122 | 0.3627 | 2 | 18 | 7 x 0.0958 | 0.2874 | 0.718 | 373.5 | 35.6 | 409.1 | 17,900 | 0.2235 | 0.2288 | 0.3726 | 0.3912 | 0.0243 | 0.4513 | 0.1041 | 966 | 1016 |
| TBA | Sequoia/TW | 397.5 | 22 | 0.3122 | 0.3806 | 2 | 18 | 7 x 0.1115 | 0.3346 | 0.738 | 378.1 | 48.2 | 426.3 | 23,400 | 0.2262 | 0.2315 | 0.3771 | 0.3958 | 0.0254 | 0.4457 | 0.1033 | 969 | 1019 |
| TBA | Rogers/TW | 477.0 | 13 | 0.3746 | 0.4251 | 2 | 18 | 7 x 0.0958 | 0.2874 | 0.778 | 447.4 | 35.6 | 483.3 | 18,400 | 0.1861 | 0.1908 | 0.3104 | 0.3259 | 0.0260 | 0.4429 | 0.1017 | 1085 | 1141 |
| TBA | Yosemite/TW | 477.0 | 15 | 0.3746 | 0.4322 | 2 | 18 | 7 x 0.1024 | 0.3071 | 0.787 | 453.7 | 40.6 | 494.3 | 20,600 | 0.1886 | 0.1933 | 0.3145 | 0.3301 | 0.0265 | 0.4406 | 0.1014 | 1082 | 1138 |
| TBA | Capitol Reef/TW | 477.0 | 23 | 0.3746 | 0.4601 | 2 | 20 | 7 x 0.1247 | 0.3740 | 0.820 | 450.4 | 60.2 | 510.6 | 29,100 | 0.1872 | 0.1917 | 0.3120 | 0.3276 | 0.0287 | 0.4308 | 0.1002 | 1100 | 1157 |
| TBA | Pinnacles/TW | 556.5 | 10 | 0.4371 | 0.4809 | 2 | 16 | 7 x 0.0892 | 0.2677 | 0.823 | 522.1 | 30.9 | 553.0 | 16,900 | 0.1594 | 0.1639 | 0.2662 | 0.2795 | 0.0274 | 0.4366 | 0.1000 | 1192 | 1255 |
| TBA | White Sands/TW | 556.5 | 13 | 0.4371 | 0.4947 | 2 | 18 | 7 x 0.1024 | 0.3071 | 0.832 | 522.4 | 40.6 | 563.0 | 21,100 | 0.1595 | 0.1638 | 0.2663 | 0.2795 | 0.0278 | 0.4348 | 0.0997 | 1196 | 1259 |
| TBA | Indiana Dunes/TW | 556.5 | 16 | 0.4371 | 0.5055 | 2 | 20 | 7 x 0.1115 | 0.3346 | 0.847 | 522.9 | 48.2 | 571.1 | 24,400 | 0.1597 | 0.1639 | 0.2664 | 0.2797 | 0.0291 | 0.4293 | 0.0992 | 1202 | 1265 |
| TBA | New River Gorge/TW | 556.5 | 23 | 0.4371 | 0.5395 | 2 | 20 | 7 x 0.1365 | 0.4094 | 0.888 | 525.4 | 72.2 | 597.6 | 34,700 | 0.1604 | 0.1645 | 0.2676 | 0.2809 | 0.0311 | 0.4210 | 0.0978 | 1217 | 1282 |
| TBA | Tortugas/TW | 636.0 | 10 | 0.4995 | 0.5500 | 2 | 20 | 7 x 0.0958 | 0.2874 | 0.880 | 596.7 | 35.6 | 632.3 | 19,400 | 0.1395 | 0.1437 | 0.2331 | 0.2447 | 0.0295 | 0.4276 | 0.0981 | 1300 | 1369 |
| TBA | Yellowstone/TW | 636.0 | 12 | 0.4995 | 0.5571 | 2 | 16 | 7 x 0.1024 | 0.3071 | 0.887 | 605.4 | 40.6 | 646.0 | 21,600 | 0.1415 | 0.1457 | 0.2364 | 0.2482 | 0.0297 | 0.4268 | 0.0978 | 1294 | 1363 |
| TBA | Glacier/TW | 636.0 | 15 | 0.4995 | 0.5762 | 2 | 20 | 7 x 0.1181 | 0.3543 | 0.905 | 605.2 | 54.1 | 659.2 | 27,400 | 0.1415 | 0.1455 | 0.2362 | 0.2480 | 0.0310 | 0.4214 | 0.0972 | 1303 | 1372 |
| TBA | Carlsbad/TW | 636.0 | 22 | 0.4995 | 0.6100 | 2 | 20 | 7 x 0.1417 | 0.4252 | 0.937 | 605.2 | 77.8 | 683.0 | 36,900 | 0.1415 | 0.1452 | 0.2361 | 0.2478 | 0.0328 | 0.4147 | 0.0962 | 1318 | 1388 |
| TBA | Congaree/TW | 641.7 | 11 | 0.5040 | 0.5616 | 2 | 16 | 7 x 0.1024 | 0.3071 | 0.890 | 610.8 | 40.6 | 651.4 | 21,600 | 0.1403 | 0.1444 | 0.2344 | 0.2460 | 0.0298 | 0.4264 | 0.0977 | 1302 | 1371 |
| TBA | Vinson/TW | 714.0 | 10 | 0.5608 | 0.6184 | 2 | 16 | 7 x 0.1024 | 0.3071 | 0.933 | 669.9 | 40.6 | 710.5 | 22,100 | 0.1243 | 0.1283 | 0.2078 | 0.2181 | 0.0311 | 0.4213 | 0.0963 | 1403 | 1477 |
| TBA | Kilimanjaro/TW | 795.0 | 7 | 0.6244 | 0.6682 | 2 | 20 | 7 x 0.0892 | 0.2677 | 0.962 | 745.1 | 30.9 | 776.0 | 18,400 | 0.1115 | 0.1156 | 0.1868 | 0.1961 | 0.0316 | 0.4191 | 0.0954 | 1493 | 1574 |
| TBA | Alps/TW | 795.0 | 9 | 0.6244 | 0.6820 | 2 | 20 | 7 x 0.1024 | 0.3071 | 0.974 | 756.5 | 40.6 | 797.1 | 22,600 | 0.1132 | 0.1172 | 0.1895 | 0.1989 | 0.0325 | 0.4158 | 0.0950 | 1489 | 1568 |
| TBA | Wind Cave/TW | 795.0 | 12 | 0.6244 | 0.7011 | 2 | 20 | 7 x 0.1181 | 0.3543 | 0.990 | 756.5 | 54.1 | 810.5 | 28,400 | 0.1132 | 0.1170 | 0.1894 | 0.1988 | 0.0335 | 0.4119 | 0.0946 | 1497 | 1577 |
| TBA | Denali/TW | 795.0 | 16 | 0.6244 | 0.7268 | 2 | 20 | 7 x 0.1365 | 0.4094 | 1.010 | 747.0 | 72.2 | 819.2 | 36,200 | 0.1118 | 0.1153 | 0.1869 | 0.1961 | 0.0348 | 0.4075 | 0.0940 | 1516 | 1598 |
| TBA | Rocky/TW | 795.0 | 22 | 0.6244 | 0.7607 | 2 | 24 | 7 x 0.1575 | 0.4724 | 1.044 | 756.3 | 96.1 | 852.4 | 45,600 | 0.1132 | 0.1165 | 0.1891 | 0.1984 | 0.0367 | 0.4010 | 0.0930 | 1523 | 1605 |
| TBA | Gateway Arch/TW | 900.0 | 7 | 0.7069 | 0.7573 | 3 | 32 | 7 x 0.0958 | 0.2874 | 1.031 | 847.7 | 35.6 | 883.3 | 21,000 | 0.0990 | 0.1031 | 0.1661 | 0.1743 | 0.0337 | 0.4113 | 0.0934 | 1619 | 1706 |
| TBA | Rainier/TW | 900.0 | 13 | 0.7069 | 0.7997 | 2 | 20 | 7 x 0.1299 | 0.3898 | 1.056 | 844.8 | 65.4 | 910.2 | 34,000 | 0.0986 | 0.1023 | 0.1652 | 0.1734 | 0.0359 | 0.4036 | 0.0927 | 1635 | 1724 |
| TBA | Mauna Kea/TW | 900.0 | 21 | 0.7069 | 0.8548 | 2 | 20 | 7 x 0.1640 | 0.4921 | 1.100 | 856.4 | 104.3 | 960.7 | 49,700 | 0.1000 | 0.1032 | 0.1672 | 0.1755 | 0.0384 | 0.3955 | 0.0914 | 1647 | 1736 |
| TBA | Crater Lake/TW | 954.0 | 7 | 0.7493 | 0.7997 | 3 | 34 | 7 x 0.0958 | 0.2874 | 1.058 | 898.6 | 35.6 | 934.1 | 21,300 | 0.0934 | 0.0975 | 0.1569 | 0.1646 | 0.0343 | 0.4091 | 0.0926 | 1679 | 1770 |
| TBA | Grand Canyon/TW | 954.0 | 10 | 0.7493 | 0.8260 | 3 | 34 | 7 x 0.1181 | 0.3543 | 1.072 | 899.4 | 54.1 | 953.5 | 29,300 | 0.0935 | 0.0973 | 0.1568 | 0.1645 | 0.0356 | 0.4047 | 0.0922 | 1686 | 1778 |
| TBA | Fuji/TW | 954.0 | 12 | 0.7493 | 0.8421 | 2 | 20 | 7 x 0.1299 | 0.3898 | 1.077 | 907.8 | 65.4 | 973.2 | 34,300 | 0.0943 | 0.0980 | 0.1581 | 0.1659 | 0.0365 | 0.4015 | 0.0921 | 1682 | 1773 |
| TBA | Jasper/TW | 954.0 | 16 | 0.7493 | 0.8680 | 2 | 22 | 7 x 0.1470 | 0.4409 | 1.104 | 896.4 | 83.7 | 980.1 | 41,400 | 0.0931 | 0.0966 | 0.1560 | 0.1637 | 0.0376 | 0.3983 | 0.0913 | 1706 | 1799 |
| TBA | Arches/TW | 954.0 | 20 | 0.7493 | 0.8972 | 2 | 20 | 7 x 0.1640 | 0.4921 | 1.126 | 907.8 | 104.3 | 1012.0 | 50,100 | 0.0943 | 0.0976 | 0.1579 | 0.1657 | 0.0393 | 0.3928 | 0.0907 | 1707 | 1800 |
| TBA | Everglades/TW | 973.1 | 14 | 0.7643 | 0.8747 | 2 | 20 | 7 x 0.1417 | 0.4252 | 1.108 | 925.9 | 77.8 | 1003.8 | 39,000 | 0.0925 | 0.0960 | 0.1550 | 0.1626 | 0.0379 | 0.3971 | 0.0912 | 1714 | 1808 |
| TBA | Big Bend/TW | 1033.5 | 5 | 0.8117 | 0.8555 | 3 | 34 | 7 x 0.0892 | 0.2677 | 1.093 | 972.5 | 30.9 | 1003.4 | 19,800 | 0.0861 | 0.0904 | 0.1450 | 0.1521 | 0.0351 | 0.4064 | 0.0916 | 1765 | 1861 |
| TBA | Lassen/TW | 1033.5 | 7 | 0.8117 | 0.8693 | 3 | 34 | 7 x 0.1024 | 0.3071 | 1.103 | 973.4 | 40.6 | 1014.0 | 24,000 | 0.0862 | 0.0903 | 0.1450 | 0.1521 | 0.0359 | 0.4037 | 0.0914 | 1770 | 1866 |
| TBA | Tahoe/TW | 1033.5 | 11 | 0.8117 | 0.8972 | 3 | 34 | 7 x 0.1247 | 0.3740 | 1.118 | 980.9 | 60.2 | 1041.2 | 32,500 | 0.0869 | 0.0907 | 0.1459 | 0.1530 | 0.0372 | 0.3995 | 0.0910 | 1772 | 1869 |
| TBA | Samoa/TW | 1033.5 | 13 | 0.8117 | 0.9141 | 2 | 22 | 7 x 0.1365 | 0.4094 | 1.130 | 970.1 | 72.2 | 1042.3 | 37,800 | 0.0859 | 0.0895 | 0.1442 | 0.1513 | 0.0378 | 0.3973 | 0.0906 | 1788 | 1886 |
| TBA | Ocala/TW | 1033.5 | 16 | 0.8117 | 0.9391 | 2 | 20 | 7 x 0.1522 | 0.4567 | 1.150 | 971.1 | 89.8 | 1060.9 | 44,500 | 0.0860 | 0.0894 | 0.1442 | 0.1513 | 0.0395 | 0.3921 | 0.0901 | 1798 | 1897 |
| TBA | Cook/TW | 1113.0 | 5 | 0.8741 | 0.9179 | 3 | 30 | 7 x 0.0892 | 0.2677 | 1.125 | 1047.3 | 30.9 | 1078.2 | 20,200 | 0.0800 | 0.0844 | 0.1349 | 0.1415 | 0.0355 | 0.4051 | 0.0908 | 1846 | 1948 |
| TBA | Blanc/TW | 1113.0 | 7 | 0.8741 | 0.9318 | 3 | 34 | 7 x 0.1024 | 0.3071 | 1.139 | 1048.3 | 40.6 | 1088.9 | 24,500 | 0.0800 | 0.0843 | 0.1349 | 0.1415 | 0.0370 | 0.4002 | 0.0904 | 1854 | 1955 |
| TBA | Niagara/TW | 1113.0 | 10 | 0.8741 | 0.9596 | 3 | 34 | 7 x 0.1247 | 0.3740 | 1.155 | 1049.3 | 60.2 | 1109.6 | 32,900 | 0.0801 | 0.0840 | 0.1348 | 0.1414 | 0.0383 | 0.3960 | 0.0900 | 1862 | 1965 |
| TBA | Gannett/TW | 1113.0 | 13 | 0.8741 | 0.9846 | 3 | 38 | 7 x 0.1417 | 0.4252 | 1.181 | 1050.9 | 77.8 | 1128.7 | 39,800 | 0.0802 | 0.0839 | 0.1348 | 0.1415 | 0.0400 | 0.3907 | 0.0893 | 1875 | 1978 |
| TBA | Washington/TW | 1192.5 | 5 | 0.9366 | 0.9804 | 3 | 34 | 7 x 0.0892 | 0.2677 | 1.166 | 1122.1 | 30.9 | 1153.0 | 20,700 | 0.0746 | 0.0792 | 0.1262 | 0.1323 | 0.0372 | 0.3994 | 0.0897 | 1931 | 2037 |
| TBA | Elbert/TW | 1192.5 | 7 | 0.9366 | 1.0050 | 3 | 34 | 7 x 0.1115 | 0.3346 | 1.184 | 1123.2 | 48.2 | 1171.4 | 28,200 | 0.0747 | 0.0789 | 0.1261 | 0.1322 | 0.0386 | 0.3949 | 0.0893 | 1941 | 2048 |
| TBA | Kings Canyon/TW | 1192.5 | 10 | 0.9366 | 1.0294 | 3 | 34 | 7 x 0.1299 | 0.3898 | 1.203 | 1124.3 | 65.4 | 1189.7 | 35,700 | 0.0748 | 0.0787 | 0.1260 | 0.1321 | 0.0398 | 0.3910 | 0.0888 | 1951 | 2059 |
| TBA | Acadia/TW | 1192.5 | 13 | 0.9366 | 1.0554 | 3 | 38 | 7 x 0.1470 | 0.4409 | 1.223 | 1125.9 | 83.7 | 1209.7 | 42,700 | 0.0749 | 0.0786 | 0.1260 | 0.1322 | 0.0414 | 0.3865 | 0.0883 | 1962 | 2070 |
| TBA | Redwood/TW | 1233.6 | 7 | 0.9689 | 1.0373 | 3 | 36 | 7 x 0.1115 | 0.3346 | 1.207 | 1161.9 | 48.2 | 1210.1 | 28,500 | 0.0722 | 0.0765 | 0.1220 | 0.1279 | 0.0399 | 0.3910 | 0.0887 | 1985 | 2095 |
| TBA | Mesa Verde/TW | 1233.6 | 10 | 0.9689 | 1.0617 | 3 | 38 | 7 x 0.1299 | 0.3898 | 1.221 | 1163.0 | 65.4 | 1228.5 | 35,900 | 0.0723 | 0.0763 | 0.1219 | 0.1279 | 0.0407 | 0.3886 | 0.0883 | 1993 | 2104 |
| TBA | Biscayne/TW | 1233.6 | 13 | 0.9689 | 1.0963 | 3 | 36 | 7 x 0.1522 | 0.4567 | 1.245 | 1164.7 | 89.8 | 1254.5 | 45,600 | 0.0724 | 0.0760 | 0.1219 | 0.1278 | 0.0424 | 0.3834 | 0.0878 | 2006 | 2117 |
| TBA | Saguaro/TW | 1272.0 | 5 | 0.9990 | 1.0495 | 3 | 38 | 7 x 0.0958 | 0.2874 | 1.211 | 1196.9 | 35.6 | 1232.5 | 23,300 | 0.0700 | 0.0745 | 0.1185 | 0.1242 | 0.0390 | 0.3938 | 0.0886 | 2017 | 2129 |
| TBA | Sierra Nevada/TW | 1272.0 | 7 | 0.9990 | 1.0674 | 3 | 38 | 7 x 0.1115 | 0.3346 | 1.224 | 1198.1 | 48.2 | 1246.3 | 28,700 | 0.0700 | 0.0744 | 0.1184 | 0.1242 | 0.0400 | 0.3906 | 0.0883 | 2024 | 2136 |
| TBA | Eldorado/TW | 1272.0 | 10 | 0.9990 | 1.1014 | 3 | 38 | 7 x 0.1365 | 0.4094 | 1.244 | 1199.3 | 72.2 | 1271.4 | 39,100 | 0.0701 | 0.0740 | 0.1183 | 0.1240 | 0.0416 | 0.3859 | 0.0878 | 2036 | 2149 |
| TBA | Voyageurs/TW | 1272.0 | 13 | 0.9990 | 1.1264 | 3 | 39 | 7 x 0.1522 | 0.4567 | 1.259 | 1201.0 | 89.8 | 1290.8 | 45,800 | 0.0702 | 0.0739 | 0.1183 | 0.1241 | 0.0429 | 0.3820 | 0.0874 | 2043 | 2157 |
| TBA | Cascades/TW | 1351.5 | 7 | 1.0615 | 1.1382 | 3 | 38 | 7 x 0.1181 | 0.3543 | 1.264 | 1273.0 | 54.1 | 1327.0 | 31,800 | 0.0659 | 0.0703 | 0.1116 | 0.1170 | 0.0414 | 0.3863 | 0.0873 | 2106 | 2224 |
| TBA | Banff/TW | 1351.5 | 10 | 1.0615 | 1.1639 | 3 | 42 | 7 x 0.1365 | 0.4094 | 1.278 | 1274.2 | 72.2 | 1346.4 | 39,600 | 0.0660 | 0.0700 | 0.1116 | 0.1170 | 0.0429 | 0.3820 | 0.0870 | 2114 | 2232 |
| TBA | Elbrus/TW | 1351.5 | 13 | 1.0615 | 1.1978 | 3 | 42 | 7 x 0.1575 | 0.4724 | 1.299 | 1276.1 | 96.1 | 1372.2 | 49,000 | 0.0661 | 0.0698 | 0.1115 | 0.1169 | 0.0443 | 0.3781 | 0.0865 | 2126 | 2244 |
| TBA | Kings Peak/TW | 1431.0 | 7 | 1.1239 | 1.2006 | 3 | 36 | 7 x 0.1181 | 0.3543 | 1.292 | 1347.8 | 54.1 | 1401.9 | 32,300 | 0.0623 | 0.0668 | 0.1057 | 0.1108 | 0.0426 | 0.3828 | 0.0867 | 2180 | 2302 |
| TBA | Wheeler/TW | 1431.0 | 10 | 1.1239 | 1.2343 | 3 | 36 | 7 x 0.1417 | 0.4252 | 1.309 | 1349.2 | 77.8 | 1427.0 | 41,700 | 0.0623 | 0.0664 | 0.1055 | 0.1106 | 0.0440 | 0.3790 | 0.0863 | 2191 | 2313 |
| TBA | Granite/TW | 1431.0 | 13 | 1.1239 | 1.2718 | 3 | 36 | 7 x 0.1640 | 0.4921 | 1.341 | 1351.1 | 104.3 | 1455.4 | 52,900 | 0.0624 | 0.0662 | 0.1055 | 0.1106 | 0.0457 | 0.3744 | 0.0856 | 2208 | 2332 |
| TBA | Borah/TW | 1510.5 | 7 | 1.1863 | 1.2718 | 3 | 36 | 7 x 0.1247 | 0.3740 | 1.330 | 1422.7 | 60.2 | 1483.0 | 35,400 | 0.0590 | 0.0635 | 0.1003 | 0.1051 | 0.0440 | 0.3790 | 0.0858 | 2258 | 2386 |
| TBA | Boundary/TW | 1510.5 | 10 | 1.1863 | 1.3051 | 3 | 36 | 7 x 0.1470 | 0.4409 | 1.347 | 1424.1 | 83.7 | 1507.8 | 44,700 | 0.0590 | 0.0632 | 0.1001 | 0.1050 | 0.0453 | 0.3754 | 0.0854 | 2269 | 2397 |
| TBA | Whitney/TW | 1510.5 | 12 | 1.1863 | 1.3343 | 3 | 36 | 7 x 0.1640 | 0.4921 | 1.374 | 1434.2 | 104.3 | 1538.5 | 53,400 | 0.0594 | 0.0634 | 0.1007 | 0.1055 | 0.0467 | 0.3718 | 0.0848 | 2278 | 2406 |
| TBA | Bryce Canyon/TW | 1590.0 | 7 | 1.2488 | 1.3342 | 3 | 36 | 7 x 0.1247 | 0.3740 | 1.357 | 1497.6 | 60.2 | 1557.8 | 35,900 | 0.0560 | 0.0607 | 0.0955 | 0.1001 | 0.0437 | 0.3799 | 0.0852 | 2329 | 2461 |
| TBA | Adirondack/TW | 1590.0 | 10 | 1.2488 | 1.3762 | 3 | 38 | 7 x 0.1522 | 0.4567 | 1.386 | 1499.1 | 89.8 | 1588.9 | 47,800 | 0.0561 | 0.0603 | 0.0953 | 0.0999 | 0.0463 | 0.3727 | 0.0846 | 2348 | 2480 |
| TBA | Zion/TW | 1590.0 | 12 | 1.2488 | 1.3967 | 3 | 42 | 7 x 0.1640 | 0.4921 | 1.405 | 1509.4 | 104.3 | 1613.7 | 53,900 | 0.0565 | 0.0605 | 0.0958 | 0.1004 | 0.0477 | 0.3692 | 0.0842 | 2352 | 2485 |
| TBA | Teton/TW | 1780.0 | 5 | 1.3980 | 1.4747 | 3 | 38 | 7 x 0.1181 | 0.3543 | 1.422 | 1674.9 | 54.1 | 1729.0 | 34,400 | 0.0500 | 0.0552 | 0.0859 | 0.0899 | 0.0460 | 0.3737 | 0.0838 | 2493 | 2636 |
| TBA | Everest/TW | 1780.0 | 8 | 1.3980 | 1.5084 | 3 | 38 | 7 x 0.1417 | 0.4252 | 1.441 | 1674.1 | 77.8 | 1751.9 | 43,900 | 0.0500 | 0.0547 | 0.0856 | 0.0896 | 0.0475 | 0.3697 | 0.0834 | 2509 | 2652 |
| TBA | Katmai/TW | 1780.0 | 10 | 1.3980 | 1.5344 | 3 | 36 | 7 x 0.1575 | 0.4724 | 1.460 | 1678.2 | 96.1 | 1774.3 | 51,600 | 0.0501 | 0.0546 | 0.0856 | 0.0897 | 0.0490 | 0.3659 | 0.0830 | 2519 | 2663 |
| TBA | Great Basin/TW | 1949.0 | 7 | 1.5307 | 1.6332 | 3 | 36 | 7 x 0.1365 | 0.4094 | 1.500 | 1835.7 | 72.2 | 1907.9 | 43,300 | 0.0457 | 0.0509 | 0.0788 | 0.0825 | 0.0495 | 0.3648 | 0.0822 | 2648 | 2801 |
Table 1 – Dimension and Weights
| Stock Number | Code Word | Conductor Size | Type | Cross-Sectional Area | Layers of Aluminum | Stranding | Diameter | Weight | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AL | Total | AL Strands | C7 Strands | C7 Core | Complete Conductor | AL | C7 | Total | |||||
| kcmil | num | in2 | in2 | num | num | in | in | in | lb/1000ft | lb/1000ft | lb/1000ft | ||
| TBA | Fundy/TW | 203.2 | 43 | 0.1596 | 0.2280 | 1 | 8 | 7 x 0.1115 | 0.3346 | 0.585 | 194.2 | 48.2 | 242.4 |
| TBA | Shenandoah/TW | 266.8 | 21 | 0.2095 | 0.2533 | 1 | 8 | 7 x 0.0892 | 0.2677 | 0.608 | 255.0 | 30.9 | 285.8 |
| TBA | Olympic/TW | 325.0 | 17 | 0.2553 | 0.2990 | 2 | 20 | 7 x 0.0892 | 0.2677 | 0.671 | 309.2 | 30.9 | 340.1 |
| TBA | Wrangell/TW | 336.4 | 17 | 0.2642 | 0.3080 | 2 | 20 | 7 x 0.0892 | 0.2677 | 0.681 | 320.1 | 30.9 | 351.0 |
| TBA | Badlands/TW | 336.4 | 22 | 0.2642 | 0.3218 | 2 | 20 | 7 x 0.1024 | 0.3071 | 0.685 | 320.1 | 40.6 | 360.7 |
| TBA | Andes/TW | 397.5 | 14 | 0.3122 | 0.3560 | 2 | 18 | 7 x 0.0892 | 0.2677 | 0.710 | 378.1 | 30.9 | 408.9 |
| TBA | Joshua Tree/TW | 397.5 | 16 | 0.3122 | 0.3627 | 2 | 18 | 7 x 0.0958 | 0.2874 | 0.718 | 373.5 | 35.6 | 409.1 |
| TBA | Sequoia/TW | 397.5 | 22 | 0.3122 | 0.3806 | 2 | 18 | 7 x 0.1115 | 0.3346 | 0.738 | 378.1 | 48.2 | 426.3 |
| TBA | Rogers/TW | 477.0 | 13 | 0.3746 | 0.4251 | 2 | 18 | 7 x 0.0958 | 0.2874 | 0.778 | 447.4 | 35.6 | 483.3 |
| TBA | Yosemite/TW | 477.0 | 15 | 0.3746 | 0.4322 | 2 | 18 | 7 x 0.1024 | 0.3071 | 0.787 | 453.7 | 40.6 | 494.3 |
| TBA | Capitol Reef/TW | 477.0 | 23 | 0.3746 | 0.4601 | 2 | 20 | 7 x 0.1247 | 0.3740 | 0.820 | 450.4 | 60.2 | 510.6 |
| TBA | Pinnacles/TW | 556.5 | 10 | 0.4371 | 0.4809 | 2 | 16 | 7 x 0.0892 | 0.2677 | 0.823 | 522.1 | 30.9 | 553.0 |
| TBA | White Sands/TW | 556.5 | 13 | 0.4371 | 0.4947 | 2 | 18 | 7 x 0.1024 | 0.3071 | 0.832 | 522.4 | 40.6 | 563.0 |
| TBA | Indiana Dunes/TW | 556.5 | 16 | 0.4371 | 0.5055 | 2 | 20 | 7 x 0.1115 | 0.3346 | 0.847 | 522.9 | 48.2 | 571.1 |
| TBA | New River Gorge/TW | 556.5 | 23 | 0.4371 | 0.5395 | 2 | 20 | 7 x 0.1365 | 0.4094 | 0.888 | 525.4 | 72.2 | 597.6 |
| TBA | Tortugas/TW | 636.0 | 10 | 0.4995 | 0.5500 | 2 | 20 | 7 x 0.0958 | 0.2874 | 0.880 | 596.7 | 35.6 | 632.3 |
| TBA | Yellowstone/TW | 636.0 | 12 | 0.4995 | 0.5571 | 2 | 16 | 7 x 0.1024 | 0.3071 | 0.887 | 605.4 | 40.6 | 646.0 |
| TBA | Glacier/TW | 636.0 | 15 | 0.4995 | 0.5762 | 2 | 20 | 7 x 0.1181 | 0.3543 | 0.905 | 605.2 | 54.1 | 659.2 |
| TBA | Carlsbad/TW | 636.0 | 22 | 0.4995 | 0.6100 | 2 | 20 | 7 x 0.1417 | 0.4252 | 0.937 | 605.2 | 77.8 | 683.0 |
| TBA | Congaree/TW | 641.7 | 11 | 0.5040 | 0.5616 | 2 | 16 | 7 x 0.1024 | 0.3071 | 0.890 | 610.8 | 40.6 | 651.4 |
| TBA | Vinson/TW | 714.0 | 10 | 0.5608 | 0.6184 | 2 | 16 | 7 x 0.1024 | 0.3071 | 0.933 | 669.9 | 40.6 | 710.5 |
| TBA | Kilimanjaro/TW | 795.0 | 7 | 0.6244 | 0.6682 | 2 | 20 | 7 x 0.0892 | 0.2677 | 0.962 | 745.1 | 30.9 | 776.0 |
| TBA | Alps/TW | 795.0 | 9 | 0.6244 | 0.6820 | 2 | 20 | 7 x 0.1024 | 0.3071 | 0.974 | 756.5 | 40.6 | 797.1 |
| TBA | Wind Cave/TW | 795.0 | 12 | 0.6244 | 0.7011 | 2 | 20 | 7 x 0.1181 | 0.3543 | 0.990 | 756.5 | 54.1 | 810.5 |
| TBA | Denali/TW | 795.0 | 16 | 0.6244 | 0.7268 | 2 | 20 | 7 x 0.1365 | 0.4094 | 1.010 | 747.0 | 72.2 | 819.2 |
| TBA | Rocky/TW | 795.0 | 22 | 0.6244 | 0.7607 | 2 | 24 | 7 x 0.1575 | 0.4724 | 1.044 | 756.3 | 96.1 | 852.4 |
| TBA | Gateway Arch/TW | 900.0 | 7 | 0.7069 | 0.7573 | 3 | 32 | 7 x 0.0958 | 0.2874 | 1.031 | 847.7 | 35.6 | 883.3 |
| TBA | Rainier/TW | 900.0 | 13 | 0.7069 | 0.7997 | 2 | 20 | 7 x 0.1299 | 0.3898 | 1.056 | 844.8 | 65.4 | 910.2 |
| TBA | Mauna Kea/TW | 900.0 | 21 | 0.7069 | 0.8548 | 2 | 20 | 7 x 0.1640 | 0.4921 | 1.100 | 856.4 | 104.3 | 960.7 |
| TBA | Crater Lake/TW | 954.0 | 7 | 0.7493 | 0.7997 | 3 | 34 | 7 x 0.0958 | 0.2874 | 1.058 | 898.6 | 35.6 | 934.1 |
| TBA | Grand Canyon/TW | 954.0 | 10 | 0.7493 | 0.8260 | 3 | 34 | 7 x 0.1181 | 0.3543 | 1.072 | 899.4 | 54.1 | 953.5 |
| TBA | Fuji/TW | 954.0 | 12 | 0.7493 | 0.8421 | 2 | 20 | 7 x 0.1299 | 0.3898 | 1.077 | 907.8 | 65.4 | 973.2 |
| TBA | Jasper/TW | 954.0 | 16 | 0.7493 | 0.8680 | 2 | 22 | 7 x 0.1470 | 0.4409 | 1.104 | 896.4 | 83.7 | 980.1 |
| TBA | Arches/TW | 954.0 | 20 | 0.7493 | 0.8972 | 2 | 20 | 7 x 0.1640 | 0.4921 | 1.126 | 907.8 | 104.3 | 1012.0 |
| TBA | Everglades/TW | 973.1 | 14 | 0.7643 | 0.8747 | 2 | 20 | 7 x 0.1417 | 0.4252 | 1.108 | 925.9 | 77.8 | 1003.8 |
| TBA | Big Bend/TW | 1033.5 | 5 | 0.8117 | 0.8555 | 3 | 34 | 7 x 0.0892 | 0.2677 | 1.093 | 972.5 | 30.9 | 1003.4 |
| TBA | Lassen/TW | 1033.5 | 7 | 0.8117 | 0.8693 | 3 | 34 | 7 x 0.1024 | 0.3071 | 1.103 | 973.4 | 40.6 | 1014.0 |
| TBA | Tahoe/TW | 1033.5 | 11 | 0.8117 | 0.8972 | 3 | 34 | 7 x 0.1247 | 0.3740 | 1.118 | 980.9 | 60.2 | 1041.2 |
| TBA | Samoa/TW | 1033.5 | 13 | 0.8117 | 0.9141 | 2 | 22 | 7 x 0.1365 | 0.4094 | 1.130 | 970.1 | 72.2 | 1042.3 |
| TBA | Ocala/TW | 1033.5 | 16 | 0.8117 | 0.9391 | 2 | 20 | 7 x 0.1522 | 0.4567 | 1.150 | 971.1 | 89.8 | 1060.9 |
| TBA | Cook/TW | 1113.0 | 5 | 0.8741 | 0.9179 | 3 | 30 | 7 x 0.0892 | 0.2677 | 1.125 | 1047.3 | 30.9 | 1078.2 |
| TBA | Blanc/TW | 1113.0 | 7 | 0.8741 | 0.9318 | 3 | 34 | 7 x 0.1024 | 0.3071 | 1.139 | 1048.3 | 40.6 | 1088.9 |
| TBA | Niagara/TW | 1113.0 | 10 | 0.8741 | 0.9596 | 3 | 34 | 7 x 0.1247 | 0.3740 | 1.155 | 1049.3 | 60.2 | 1109.6 |
| TBA | Gannett/TW | 1113.0 | 13 | 0.8741 | 0.9846 | 3 | 38 | 7 x 0.1417 | 0.4252 | 1.181 | 1050.9 | 77.8 | 1128.7 |
| TBA | Washington/TW | 1192.5 | 5 | 0.9366 | 0.9804 | 3 | 34 | 7 x 0.0892 | 0.2677 | 1.166 | 1122.1 | 30.9 | 1153.0 |
| TBA | Elbert/TW | 1192.5 | 7 | 0.9366 | 1.0050 | 3 | 34 | 7 x 0.1115 | 0.3346 | 1.184 | 1123.2 | 48.2 | 1171.4 |
| TBA | Kings Canyon/TW | 1192.5 | 10 | 0.9366 | 1.0294 | 3 | 34 | 7 x 0.1299 | 0.3898 | 1.203 | 1124.3 | 65.4 | 1189.7 |
| TBA | Acadia/TW | 1192.5 | 13 | 0.9366 | 1.0554 | 3 | 38 | 7 x 0.1470 | 0.4409 | 1.223 | 1125.9 | 83.7 | 1209.7 |
| TBA | Redwood/TW | 1233.6 | 7 | 0.9689 | 1.0373 | 3 | 36 | 7 x 0.1115 | 0.3346 | 1.207 | 1161.9 | 48.2 | 1210.1 |
| TBA | Mesa Verde/TW | 1233.6 | 10 | 0.9689 | 1.0617 | 3 | 38 | 7 x 0.1299 | 0.3898 | 1.221 | 1163.0 | 65.4 | 1228.5 |
| TBA | Biscayne/TW | 1233.6 | 13 | 0.9689 | 1.0963 | 3 | 36 | 7 x 0.1522 | 0.4567 | 1.245 | 1164.7 | 89.8 | 1254.5 |
| TBA | Saguaro/TW | 1272.0 | 5 | 0.9990 | 1.0495 | 3 | 38 | 7 x 0.0958 | 0.2874 | 1.211 | 1196.9 | 35.6 | 1232.5 |
| TBA | Sierra Nevada/TW | 1272.0 | 7 | 0.9990 | 1.0674 | 3 | 38 | 7 x 0.1115 | 0.3346 | 1.224 | 1198.1 | 48.2 | 1246.3 |
| TBA | Eldorado/TW | 1272.0 | 10 | 0.9990 | 1.1014 | 3 | 38 | 7 x 0.1365 | 0.4094 | 1.244 | 1199.3 | 72.2 | 1271.4 |
| TBA | Voyageurs/TW | 1272.0 | 13 | 0.9990 | 1.1264 | 3 | 39 | 7 x 0.1522 | 0.4567 | 1.259 | 1201.0 | 89.8 | 1290.8 |
| TBA | Cascades/TW | 1351.5 | 7 | 1.0615 | 1.1382 | 3 | 38 | 7 x 0.1181 | 0.3543 | 1.264 | 1273.0 | 54.1 | 1327.0 |
| TBA | Banff/TW | 1351.5 | 10 | 1.0615 | 1.1639 | 3 | 42 | 7 x 0.1365 | 0.4094 | 1.278 | 1274.2 | 72.2 | 1346.4 |
| TBA | Elbrus/TW | 1351.5 | 13 | 1.0615 | 1.1978 | 3 | 42 | 7 x 0.1575 | 0.4724 | 1.299 | 1276.1 | 96.1 | 1372.2 |
| TBA | Kings Peak/TW | 1431.0 | 7 | 1.1239 | 1.2006 | 3 | 36 | 7 x 0.1181 | 0.3543 | 1.292 | 1347.8 | 54.1 | 1401.9 |
| TBA | Wheeler/TW | 1431.0 | 10 | 1.1239 | 1.2343 | 3 | 36 | 7 x 0.1417 | 0.4252 | 1.309 | 1349.2 | 77.8 | 1427.0 |
| TBA | Granite/TW | 1431.0 | 13 | 1.1239 | 1.2718 | 3 | 36 | 7 x 0.1640 | 0.4921 | 1.341 | 1351.1 | 104.3 | 1455.4 |
| TBA | Borah/TW | 1510.5 | 7 | 1.1863 | 1.2718 | 3 | 36 | 7 x 0.1247 | 0.3740 | 1.330 | 1422.7 | 60.2 | 1483.0 |
| TBA | Boundary/TW | 1510.5 | 10 | 1.1863 | 1.3051 | 3 | 36 | 7 x 0.1470 | 0.4409 | 1.347 | 1424.1 | 83.7 | 1507.8 |
| TBA | Whitney/TW | 1510.5 | 12 | 1.1863 | 1.3343 | 3 | 36 | 7 x 0.1640 | 0.4921 | 1.374 | 1434.2 | 104.3 | 1538.5 |
| TBA | Bryce Canyon/TW | 1590.0 | 7 | 1.2488 | 1.3342 | 3 | 36 | 7 x 0.1247 | 0.3740 | 1.357 | 1497.6 | 60.2 | 1557.8 |
| TBA | Adirondack/TW | 1590.0 | 10 | 1.2488 | 1.3762 | 3 | 38 | 7 x 0.1522 | 0.4567 | 1.386 | 1499.1 | 89.8 | 1588.9 |
| TBA | Zion/TW | 1590.0 | 12 | 1.2488 | 1.3967 | 3 | 42 | 7 x 0.1640 | 0.4921 | 1.405 | 1509.4 | 104.3 | 1613.7 |
| TBA | Teton/TW | 1780.0 | 5 | 1.3980 | 1.4747 | 3 | 38 | 7 x 0.1181 | 0.3543 | 1.422 | 1674.9 | 54.1 | 1729.0 |
| TBA | Everest/TW | 1780.0 | 8 | 1.3980 | 1.5084 | 3 | 38 | 7 x 0.1417 | 0.4252 | 1.441 | 1674.1 | 77.8 | 1751.9 |
| TBA | Katmai/TW | 1780.0 | 10 | 1.3980 | 1.5344 | 3 | 36 | 7 x 0.1575 | 0.4724 | 1.460 | 1678.2 | 96.1 | 1774.3 |
| TBA | Great Basin/TW | 1949.0 | 7 | 1.5307 | 1.6332 | 3 | 36 | 7 x 0.1365 | 0.4094 | 1.500 | 1835.7 | 72.2 | 1907.9 |
All dimensions are nominal and subject to normal manufacturing tolerances. ? Cable marked with this symbol is a standard stock item.
Notes:
Notes:
- The final design of a TW conductor is contingent upon several factors such as: layer diameter, wire width, and wire thickness. This may result in a slight variation in the number of wires, number of layers, and outside diameter from that shown in the table.
- Resistance and ampacity based on an aluminum conductivity of 63'% IACS at 20°C.
- Ampacity based on 25°C ambient temperature, 2 ft/s perpendicular wind, 0.5 emissivity, 0.5 absorptivity, 60 Hz, clear atmosphere, sea level, 30° N. latitude, N-S line azimuth, noon on June 10th.
Table 2 – Mechanical and Electrical
| Stock Number | Code Word | Conductor Size | RBS | DC Resistance | AC Resistance @ 60Hz | GMR | Reactance @ 1ft Spacing 60Hz | Ampacity | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| @ 20°C | @ 25°C | @ 180°C | @ 200°C | Inductive Xa | Capacitive X'a | @ 180°C | @ 200°C | |||||
| kcmil | lb | ?/mile | ?/mile | ?/mile | ?/mile | ft | ?/mile | ?/mile | amp | amp | ||
| TBA | Fundy/TW | 203.2 | 22,100 | 0.4445 | 0.4539 | 0.7402 | 0.7771 | 7 x 0.1115 | 0.3346 | 0.5850 | 644 | 677 |
| TBA | Shenandoah/TW | 266.8 | 15,000 | 0.3387 | 0.3461 | 0.5642 | 0.5924 | 7 x 0.0892 | 0.2677 | 0.6080 | 746 | 784 |
| TBA | Olympic/TW | 325.0 | 15,400 | 0.2769 | 0.2831 | 0.4614 | 0.4844 | 7 x 0.0892 | 0.2677 | 0.6710 | 851 | 894 |
| TBA | Wrangell/TW | 336.4 | 15,500 | 0.2675 | 0.2736 | 0.4458 | 0.4680 | 7 x 0.0892 | 0.2677 | 0.6810 | 869 | 914 |
| TBA | Badlands/TW | 336.4 | 19,700 | 0.2675 | 0.2735 | 0.4456 | 0.4679 | 7 x 0.1024 | 0.3071 | 0.6850 | 871 | 916 |
| TBA | Andes/TW | 397.5 | 15,900 | 0.2263 | 0.2317 | 0.3772 | 0.3960 | 7 x 0.0892 | 0.2677 | 0.7100 | 957 | 1006 |
| TBA | Joshua Tree/TW | 397.5 | 17,900 | 0.2235 | 0.2288 | 0.3726 | 0.3912 | 7 x 0.0958 | 0.2874 | 0.7180 | 966 | 1016 |
| TBA | Sequoia/TW | 397.5 | 23,400 | 0.2262 | 0.2315 | 0.3771 | 0.3958 | 7 x 0.1115 | 0.3346 | 0.7380 | 969 | 1019 |
| TBA | Rogers/TW | 477.0 | 18,400 | 0.1861 | 0.1908 | 0.3104 | 0.3259 | 7 x 0.0958 | 0.2874 | 0.7780 | 1085 | 1141 |
| TBA | Yosemite/TW | 477.0 | 20,600 | 0.1886 | 0.1933 | 0.3145 | 0.3301 | 7 x 0.1024 | 0.3071 | 0.7870 | 1082 | 1138 |
| TBA | Capitol Reef/TW | 477.0 | 29,100 | 0.1872 | 0.1917 | 0.3120 | 0.3276 | 7 x 0.1247 | 0.3740 | 0.8200 | 1100 | 1157 |
| TBA | Pinnacles/TW | 556.5 | 16,900 | 0.1594 | 0.1639 | 0.2662 | 0.2795 | 7 x 0.0892 | 0.2677 | 0.8230 | 1192 | 1255 |
| TBA | White Sands/TW | 556.5 | 21,100 | 0.1595 | 0.1638 | 0.2663 | 0.2795 | 7 x 0.1024 | 0.3071 | 0.8320 | 1196 | 1259 |
| TBA | Indiana Dunes/TW | 556.5 | 24,400 | 0.1597 | 0.1639 | 0.2664 | 0.2797 | 7 x 0.1115 | 0.3346 | 0.8470 | 1202 | 1265 |
| TBA | New River Gorge/TW | 556.5 | 34,700 | 0.1604 | 0.1645 | 0.2676 | 0.2809 | 7 x 0.1365 | 0.4094 | 0.8880 | 1217 | 1282 |
| TBA | Tortugas/TW | 636.0 | 19,400 | 0.1395 | 0.1437 | 0.2331 | 0.2447 | 7 x 0.0958 | 0.2874 | 0.8800 | 1300 | 1369 |
| TBA | Yellowstone/TW | 636.0 | 21,600 | 0.1415 | 0.1457 | 0.2364 | 0.2482 | 7 x 0.1024 | 0.3071 | 0.8870 | 1294 | 1363 |
| TBA | Glacier/TW | 636.0 | 27,400 | 0.1415 | 0.1455 | 0.2362 | 0.2480 | 7 x 0.1181 | 0.3543 | 0.9050 | 1303 | 1372 |
| TBA | Carlsbad/TW | 636.0 | 36,900 | 0.1415 | 0.1452 | 0.2361 | 0.2478 | 7 x 0.1417 | 0.4252 | 0.9370 | 1318 | 1388 |
| TBA | Congaree/TW | 641.7 | 21,600 | 0.1403 | 0.1444 | 0.2344 | 0.2460 | 7 x 0.1024 | 0.3071 | 0.8900 | 1302 | 1371 |
| TBA | Vinson/TW | 714.0 | 22,100 | 0.1243 | 0.1283 | 0.2078 | 0.2181 | 7 x 0.1024 | 0.3071 | 0.9330 | 1403 | 1477 |
| TBA | Kilimanjaro/TW | 795.0 | 18,400 | 0.1115 | 0.1156 | 0.1868 | 0.1961 | 7 x 0.0892 | 0.2677 | 0.9620 | 1493 | 1574 |
| TBA | Alps/TW | 795.0 | 22,600 | 0.1132 | 0.1172 | 0.1895 | 0.1989 | 7 x 0.1024 | 0.3071 | 0.9740 | 1489 | 1568 |
| TBA | Wind Cave/TW | 795.0 | 28,400 | 0.1132 | 0.1170 | 0.1894 | 0.1988 | 7 x 0.1181 | 0.3543 | 0.9900 | 1497 | 1577 |
| TBA | Denali/TW | 795.0 | 36,200 | 0.1118 | 0.1153 | 0.1869 | 0.1961 | 7 x 0.1365 | 0.4094 | 1.0100 | 1516 | 1598 |
| TBA | Rocky/TW | 795.0 | 45,600 | 0.1132 | 0.1165 | 0.1891 | 0.1984 | 7 x 0.1575 | 0.4724 | 1.0440 | 1523 | 1605 |
| TBA | Gateway Arch/TW | 900.0 | 21,000 | 0.0990 | 0.1031 | 0.1661 | 0.1743 | 7 x 0.0958 | 0.2874 | 1.0310 | 1619 | 1706 |
| TBA | Rainier/TW | 900.0 | 34,000 | 0.0986 | 0.1023 | 0.1652 | 0.1734 | 7 x 0.1299 | 0.3898 | 1.0560 | 1635 | 1724 |
| TBA | Mauna Kea/TW | 900.0 | 49,700 | 0.1000 | 0.1032 | 0.1672 | 0.1755 | 7 x 0.1640 | 0.4921 | 1.1000 | 1647 | 1736 |
| TBA | Crater Lake/TW | 954.0 | 21,300 | 0.0934 | 0.0975 | 0.1569 | 0.1646 | 7 x 0.0958 | 0.2874 | 1.0580 | 1679 | 1770 |
| TBA | Grand Canyon/TW | 954.0 | 29,300 | 0.0935 | 0.0973 | 0.1568 | 0.1645 | 7 x 0.1181 | 0.3543 | 1.0720 | 1686 | 1778 |
| TBA | Fuji/TW | 954.0 | 34,300 | 0.0943 | 0.0980 | 0.1581 | 0.1659 | 7 x 0.1299 | 0.3898 | 1.0770 | 1682 | 1773 |
| TBA | Jasper/TW | 954.0 | 41,400 | 0.0931 | 0.0966 | 0.1560 | 0.1637 | 7 x 0.1470 | 0.4409 | 1.1040 | 1706 | 1799 |
| TBA | Arches/TW | 954.0 | 50,100 | 0.0943 | 0.0976 | 0.1579 | 0.1657 | 7 x 0.1640 | 0.4921 | 1.1260 | 1707 | 1800 |
| TBA | Everglades/TW | 973.1 | 39,000 | 0.0925 | 0.0960 | 0.1550 | 0.1626 | 7 x 0.1417 | 0.4252 | 1.1080 | 1714 | 1808 |
| TBA | Big Bend/TW | 1033.5 | 19,800 | 0.0861 | 0.0904 | 0.1450 | 0.1521 | 7 x 0.0892 | 0.2677 | 1.0930 | 1765 | 1861 |
| TBA | Lassen/TW | 1033.5 | 24,000 | 0.0862 | 0.0903 | 0.1450 | 0.1521 | 7 x 0.1024 | 0.3071 | 1.1030 | 1770 | 1866 |
| TBA | Tahoe/TW | 1033.5 | 32,500 | 0.0869 | 0.0907 | 0.1459 | 0.1530 | 7 x 0.1247 | 0.3740 | 1.1180 | 1772 | 1869 |
| TBA | Samoa/TW | 1033.5 | 37,800 | 0.0859 | 0.0895 | 0.1442 | 0.1513 | 7 x 0.1365 | 0.4094 | 1.1300 | 1788 | 1886 |
| TBA | Ocala/TW | 1033.5 | 44,500 | 0.0860 | 0.0894 | 0.1442 | 0.1513 | 7 x 0.1522 | 0.4567 | 1.1500 | 1798 | 1897 |
| TBA | Cook/TW | 1113.0 | 20,200 | 0.0800 | 0.0844 | 0.1349 | 0.1415 | 7 x 0.0892 | 0.2677 | 1.1250 | 1846 | 1948 |
| TBA | Blanc/TW | 1113.0 | 24,500 | 0.0800 | 0.0843 | 0.1349 | 0.1415 | 7 x 0.1024 | 0.3071 | 1.1390 | 1854 | 1955 |
| TBA | Niagara/TW | 1113.0 | 32,900 | 0.0801 | 0.0840 | 0.1348 | 0.1414 | 7 x 0.1247 | 0.3740 | 1.1550 | 1862 | 1965 |
| TBA | Gannett/TW | 1113.0 | 39,800 | 0.0802 | 0.0839 | 0.1348 | 0.1415 | 7 x 0.1417 | 0.4252 | 1.1810 | 1875 | 1978 |
| TBA | Washington/TW | 1192.5 | 20,700 | 0.0746 | 0.0792 | 0.1262 | 0.1323 | 7 x 0.0892 | 0.2677 | 1.1660 | 1931 | 2037 |
| TBA | Elbert/TW | 1192.5 | 28,200 | 0.0747 | 0.0789 | 0.1261 | 0.1322 | 7 x 0.1115 | 0.3346 | 1.1840 | 1941 | 2048 |
| TBA | Kings Canyon/TW | 1192.5 | 35,700 | 0.0748 | 0.0787 | 0.1260 | 0.1321 | 7 x 0.1299 | 0.3898 | 1.2030 | 1951 | 2059 |
| TBA | Acadia/TW | 1192.5 | 42,700 | 0.0749 | 0.0786 | 0.1260 | 0.1322 | 7 x 0.1470 | 0.4409 | 1.2230 | 1962 | 2070 |
| TBA | Redwood/TW | 1233.6 | 28,500 | 0.0722 | 0.0765 | 0.1220 | 0.1279 | 7 x 0.1115 | 0.3346 | 1.2070 | 1985 | 2095 |
| TBA | Mesa Verde/TW | 1233.6 | 35,900 | 0.0723 | 0.0763 | 0.1219 | 0.1279 | 7 x 0.1299 | 0.3898 | 1.2210 | 1993 | 2104 |
| TBA | Biscayne/TW | 1233.6 | 45,600 | 0.0724 | 0.0760 | 0.1219 | 0.1278 | 7 x 0.1522 | 0.4567 | 1.2450 | 2006 | 2117 |
| TBA | Saguaro/TW | 1272.0 | 23,300 | 0.0700 | 0.0745 | 0.1185 | 0.1242 | 7 x 0.0958 | 0.2874 | 1.2110 | 2017 | 2129 |
| TBA | Sierra Nevada/TW | 1272.0 | 28,700 | 0.0700 | 0.0744 | 0.1184 | 0.1242 | 7 x 0.1115 | 0.3346 | 1.2240 | 2024 | 2136 |
| TBA | Eldorado/TW | 1272.0 | 39,100 | 0.0701 | 0.0740 | 0.1183 | 0.1240 | 7 x 0.1365 | 0.4094 | 1.2440 | 2036 | 2149 |
| TBA | Voyageurs/TW | 1272.0 | 45,800 | 0.0702 | 0.0739 | 0.1183 | 0.1241 | 7 x 0.1522 | 0.4567 | 1.2590 | 2043 | 2157 |
| TBA | Cascades/TW | 1351.5 | 31,800 | 0.0659 | 0.0703 | 0.1116 | 0.1170 | 7 x 0.1181 | 0.3543 | 1.2640 | 2106 | 2224 |
| TBA | Banff/TW | 1351.5 | 39,600 | 0.0660 | 0.0700 | 0.1116 | 0.1170 | 7 x 0.1365 | 0.4094 | 1.2780 | 2114 | 2232 |
| TBA | Elbrus/TW | 1351.5 | 49,000 | 0.0661 | 0.0698 | 0.1115 | 0.1169 | 7 x 0.1575 | 0.4724 | 1.2990 | 2126 | 2244 |
| TBA | Kings Peak/TW | 1431.0 | 32,300 | 0.0623 | 0.0668 | 0.1057 | 0.1108 | 7 x 0.1181 | 0.3543 | 1.2920 | 2180 | 2302 |
| TBA | Wheeler/TW | 1431.0 | 41,700 | 0.0623 | 0.0664 | 0.1055 | 0.1106 | 7 x 0.1417 | 0.4252 | 1.3090 | 2191 | 2313 |
| TBA | Granite/TW | 1431.0 | 52,900 | 0.0624 | 0.0662 | 0.1055 | 0.1106 | 7 x 0.1640 | 0.4921 | 1.3410 | 2208 | 2332 |
| TBA | Borah/TW | 1510.5 | 35,400 | 0.0590 | 0.0635 | 0.1003 | 0.1051 | 7 x 0.1247 | 0.3740 | 1.3300 | 2258 | 2386 |
| TBA | Boundary/TW | 1510.5 | 44,700 | 0.0590 | 0.0632 | 0.1001 | 0.1050 | 7 x 0.1470 | 0.4409 | 1.3470 | 2269 | 2397 |
| TBA | Whitney/TW | 1510.5 | 53,400 | 0.0594 | 0.0634 | 0.1007 | 0.1055 | 7 x 0.1640 | 0.4921 | 1.3740 | 2278 | 2406 |
| TBA | Bryce Canyon/TW | 1590.0 | 35,900 | 0.0560 | 0.0607 | 0.0955 | 0.1001 | 7 x 0.1247 | 0.3740 | 1.3570 | 2329 | 2461 |
| TBA | Adirondack/TW | 1590.0 | 47,800 | 0.0561 | 0.0603 | 0.0953 | 0.0999 | 7 x 0.1522 | 0.4567 | 1.3860 | 2348 | 2480 |
| TBA | Zion/TW | 1590.0 | 53,900 | 0.0565 | 0.0605 | 0.0958 | 0.1004 | 7 x 0.1640 | 0.4921 | 1.4050 | 2352 | 2485 |
| TBA | Teton/TW | 1780.0 | 34,400 | 0.0500 | 0.0552 | 0.0859 | 0.0899 | 7 x 0.1181 | 0.3543 | 1.4220 | 2493 | 2636 |
| TBA | Everest/TW | 1780.0 | 43,900 | 0.0500 | 0.0547 | 0.0856 | 0.0896 | 7 x 0.1417 | 0.4252 | 1.4410 | 2509 | 2652 |
| TBA | Katmai/TW | 1780.0 | 51,600 | 0.0501 | 0.0546 | 0.0856 | 0.0897 | 7 x 0.1575 | 0.4724 | 1.4600 | 2519 | 2663 |
| TBA | Great Basin/TW | 1949.0 | 43,300 | 0.0457 | 0.0509 | 0.0788 | 0.0825 | 7 x 0.1365 | 0.4094 | 1.5000 | 2648 | 2801 |
All dimensions are nominal and subject to normal manufacturing tolerances. ? Cable marked with this symbol is a standard stock item.
Notes:
Notes:
- The final design of a TW conductor is contingent upon several factors such as: layer diameter, wire width, and wire thickness. This may result in a slight variation in the number of wires, number of layers, and outside diameter from that shown in the table.
- Resistance and ampacity based on an aluminum conductivity of 63'% IACS at 20°C.
- Ampacity based on 25°C ambient temperature, 2 ft/s perpendicular wind, 0.5 emissivity, 0.5 absorptivity, 60 Hz, clear atmosphere, sea level, 30° N. latitude, N-S line azimuth, noon on June 10th.
