SPEC 80160
Tie and Ground Wire
Aluminum Tie and Ground Wire. Solid Soft 1350 Aluminum. Bare.
Construction:
Solid, soft 1350-O aluminum wire.
Applications and Features:
Generally used in overhead transmission and distribution line construction to mechanically secure components such as conductors to pin insulators. Also used for grounding applications in line construction.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Diameter Over Conductor | Approx. Weight | Rated Strength |
---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | cmil | inch | lb/1000ft | lb | ||
132878 | 2 | Solid | Solid | 66360 | 0.258 | 61 | 586 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.002
Updated On: Aug. 8, 2024, 12:54 p.m. UTC