SPEC 46051
CU Compressed 5kV XLPE Insulation Airport Lighting
5000 Volt Non-Shielded Airport Lighting Cable, Copper Conductor With Cross-Linked Polyethylene Insulation XLPE. Meets (FAA) specification L-824 C For Underground Electrical Cable for Airport Lighting Circuits. Silicone Free

Construction:
- Conductor:Class B stranded copper per ASTM B3 and B8
- Insulation:Cross-Linked Polyethylene (XLPE)
Applications and Features:
Southwire’s Airport Lighting Cable meets the requirements of (FAA) L-824 C underground electrical cable for airport lighting circuits (AC 150/5345-7F). Southwire’s Airport Lighting Cable is available in sizes 8 AWG through 4 AWG 7 strands. The conductors are bare annealed copper class B and covered with an abrasion, moisture, and heat resistant Cross-Linked Polyethylene XLPE insulation. The 5kV non-shielded cable is available in black, red and yellow colors. Southwire Airport Lighting Cable is primarily used for series lighting circuits for runways, control systems, and other multi-purpose installations. It can be used in direct burial, conduit, or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency and 250°C for short circuit conditions. Silicone Free.
• Cable is manufactured by Southwire Company in Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.
• Cable is manufactured by Southwire Company in Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE X AWG 5000V XLPE 90°C FAA-L824, TYPE C
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Cable Color | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | inch | lb/1000ft | inch | ||||||||||||
| Airport Lighting | |||||||||||||||||||
| 643912 | 6 | 1 | 7 | 0.177 | 110 | 0.415 | 125 | 3.3 | YW | ||||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.022
Updated On: Feb. 12, 2026, 9:02 p.m. UTC
Ampacity
