SPEC 46805
AL Compact 35kV NLEPR Insulation 100% IL Black PVC Jacket. MV 105 - UL Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Three Conductor Aluminum, 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA. Silicone Free

Construction:
- Conductor:Class B compact stranded bare copper per ASTM B800
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:345 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Filler:Wax paper filler
- Binder:Poly glass tape
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE{R} POWER CABLE {UL} 3/C XXX AWG COMPACT AL.--- {ALUMAFLEX}{R} AA8176 345 MILS NL-EPR 35KV 100% INS LEVEL 25%TS GW 1 X 6 AWG CU MV-105 FOR CT USE SUN. RES. FOR DIRECT BURIAL -- {CSA} XXX AWG COMPACT AL.--- {ALUMAFLEX}{R} AA8176 8.76mm (345 mils) NL-EPR 35KV 100% INS LEVEL 25%TS MV68.10 SR 90{D}C FT4 -40{D}C LTGG {NESC}
Table 1 – Weights and Measurements
| Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Ground | Jacket Thickness | Approx. OD | Copper Weight | Aluminum Weight | Approx. Weight | Max Pull Tension | Min Bending Radius |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | inch | inch | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | lb/1000ft | lb | inch |
| 3/0 | 19 | 0.422 | 1.150 | 1.210 | 1x4 | 135 | 2.930 | 202 | 478 | 3372 | 3020 | 20.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 3/0 | 0.105 | 0.133 | 0.049 | 0.046 | 0.582 + j0.440 | 0.211 + j0.045 | 3779 | 195/210 | 220/245 |
* NEC ampacities are based on:
* For Duct: Table 310.60(C)(14) Detail 1.
* For Free Air: Table 310.60(C)(6).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(14) Detail 1.
* For Free Air: Table 310.60(C)(6).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.008
Updated On: March 16, 2026, 2:13 p.m. UTC


