SPEC 83457
Aluminum Wedge Dead-end

Construction:
The Aluminum Wedge Dead-end is an assembly consisting of a cast aluminum alloy body with fiberglass reinforced polyamide wedges that are UV and track-resistant. A flexible stainless steel or galvanized steel bale is incorporated to attach the dead-end grip to the deadend structure.
Applications and Features:
The Aluminum Wedge Dead-end Grips are designed to grip the covered conductor when it is under tension. They are used to dead end the covered conductor at a dead-end structure when the line is terminated or is making a greater than 90 degree turn.
Ease of intallation Designed for specific conductor diameters Compatible with all manufacturers' Covered Aerial MV cable and Tree Wire
Specification
Southwire Stock # | Description | Hendrix Cat # | Cable Dia. Range Min | Cable Dia. Range Max. | Weight | Rated Component Strength |
---|---|---|---|---|---|---|
inches | inches | lbs | lbs | |||
64948001 | Aluminum DE; .472 - .551” Cable Range | - | 0.472 | 0.551 | 1.68 | 2250 |
64948101 | Aluminum DE; .552 - .629” Cable Range | - | 0.552 | 0.629 | 1.68 | 2250 |
64948201 | Aluminum DE; .630 - .708” Cable Range | - | 0.63 | 0.708 | 1.66 | 2250 |
64948401 | Aluminum DE; .709 - .787” Cable Range | - | 0.709 | 0.787 | 1.64 | 2250 |
64948501 | Aluminum DE; .788 - .866” Cable Range | - | 0.788 | 0.866 | 1.61 | 2250 |
64948601 | Aluminum DE; .867 - .944” Cable Range | - | 0.867 | 0.944 | 1.61 | 2250 |
64948701 | Aluminum DE; .945 - 1.06” Cable Range | - | 0.945 | 1.06 | 1.61 | 2250 |
Revision: 1.000.000