SPEC 83355
Covered Line Wire With Crosslinked Polyethylene (XLPE) - ACSR
ACSR Covered with Black Crosslinked Polyethylene

Construction:
- Conductor:Stranded compressed aluminum steel reinforced ACSR
- Insulation:Black Crosslinked Polyethylene (XLPE)
Applications and Features:
Aluminum alloy 1350-H19 concentrically stranded steel reinforced ACSR. Covered with crosslinked polyethylene (XLP). Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor. Crosslinked covered line wires have the below temperature ratings:
Normal Service temperature of 90ºC Emergency Overload of 130ºC Short Circuit temperature of 250ºC
Specifications:
Table 1 – Weights and Measurements
| Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | mil | inch | lb/1000ft | ||
| 104422 | ALMOND | 1/0 | 6/1 | 0.362 | 60 | 0.518 | 187 |
All dimensions are nominal and subject to normal manufacturing tolerances
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Code Word | Phase Cond. Size | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75/90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | |
| ALMOND | 1/0 | 0.167 | 0.208 | 0.044 | 0.139 | 180/205 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.002
Updated On: Feb. 1, 2025, 3:38 p.m. UTC

