SPEC 84017
3-Layer 15kV AAC CAMV™ Covered Conductor (Tree Wire or Spacer Cable)
An Alternative and Robust Design to Bare AAC Conductors to Harden the Electrical Grid.
3-Layer, 15kV, Covered Conductor, Concentrically Stranded AAC, Track-Resistant Crosslinked Polyethylene.

Construction:
- Conductor:Concentrically stranded AAC
- Strand Shield:Semi-conducting cross linked polymer
- Inner Layer:Low-Density Crosslinked Polyethylene (LDXLPE)
- Outer Layer:High-Density Track-Resistant Crosslinked Polyethylene (HDTRXLPE)
Applications and Features:
Specifications:
Table 1 – Weights and Measurements
| Cond. Size | Cond. Strands | Diameter Over Conductor | Conductor Shield Thickness | Inner Layer Thickness | Outer Layer Thickness | Approx. OD | Approx. Weight | Rated Strength | Allowable Ampacity In Air 90°C† |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | # | inch | mil | mil | mil | inch | lb/1000ft | lb | Amp |
| 3/0 | 7 | 0.423 | 15 | 75 | 75 | 0.753 | 289 | 2736 | 368 |
All dimensions are nominal and subject to normal manufacturing tolerances
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.005
Updated On: Oct. 9, 2025, 3:01 p.m. UTC
