SPEC 85003
CU 600V Shielded Substation Cable - Re3™ Rodent-Resistant Power & Control Cables
Single Conductor 600 Volt Copper Conductors, Cross Linked Polyethylene and Thermoplastic Low Smoke Zero Halogen Jacket (XLPE/LSZH). Silicone Free

Construction:
- Conductor:Class B, compressed, stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
- Shield:Longitudinally Corrugated 5 mil annealed Copper Tape
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Moisture, Sunlight Resistant, Black, Thermoplastic, Polyolefin, Low Smoke Zero Halogen (LSZH) Jacket
Applications and Features:
Southwire single conductor shielded control cable is used primarily in utility generating plants and substations. Can be installed indoors or outdoors. Conductor operating temperature is 90°C, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE XX AWG 1/C FR-XLPE CDR 90{D}C LSZH JACKET SUNLIGHT RESISTANT 600V {MMM/DD/YYYY}
Table 1 – Weights and Measurements
Cond. Size | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | |
6 | 7 | 0.177 | 45 | 30 | 0.424 | 112 | 170 | Black |
4 | 7 | 0.225 | 45 | 30 | 0.471 | 162 | 231 | Black |
1/0 | 19 | 0.361 | 55 | 45 | 0.664 | 346 | 489 | Black |
2/0 | 19 | 0.405 | 55 | 45 | 0.708 | 486 | 627 | Black |
4/0 | 19 | 0.512 | 55 | 65 | 0.846 | 711 | 894 | Black |
250 | 37 | 0.558 | 65 | 65 | 0.904 | 847 | 1058 | Black |
500 | 37 | 0.789 | 65 | 65 | 1.122 | 1618 | 1887 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp |
6 | 5.1 | 209 | 0.411 | 0.495 | 0.051 | 65 | 75 |
4 | 5.7 | 333 | 0.258 | 0.310 | 0.048 | 85 | 95 |
1/0 | 8.0 | 844 | 0.102 | 0.122 | 0.044 | 150 | 170 |
2/0 | 8.5 | 1064 | 0.081 | 0.097 | 0.043 | 175 | 195 |
4/0 | 10.1 | 1692 | 0.051 | 0.062 | 0.041 | 230 | 260 |
250 | 10.8 | 2000 | 0.043 | 0.053 | 0.041 | 255 | 290 |
500 | 13.5 | 4000 | 0.022 | 0.029 | 0.039 | 380 | 430 |
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.007
Updated On: March 11, 2025, 1:31 p.m. UTC