SPEC 87100
Tracer Wire

Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Linear Low Density Polyethylene (LLDPE)
Applications and Features:
Specifications:
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||
| 54491 | 14 | Solid | Solid | 4110 | 1 | 0.064 | 45 | 0.157 | 19 | 2.631 | 3.323 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
| Insulation Color | Application | 18 AWG | 16 AWG | 14 AWG | 12 AWG | 10 AWG | 8 AWG |
| Red | Electrical Power Line | X | X | ||||
| Yellow | Natural Gas Pipeline | X | X | X | x | ||
| Green | Sewer Pipeline | X | X | X | X | ||
| Blue | Potable Water Pipeline | X | X | X | X | ||
| Purple | Reclaimed Water, Irrigation, or Slurry Lines | X | |||||
| Black | Pet Containment / Invisible Fence | X | X |
Revision: 1.000.046
Updated On: Jan. 10, 2025, 10:56 p.m. UTC

