SPEC 83001
Single 600 Volt USE-2 Aluminum Underground Service Entrance

Construction:
- Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
- Insulation:Cross Linked Polyethylene (XLPE) Type USE-2
For information about our Cable-Rejuvenation Services please visit us at: Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services
Applications and Features:
Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene UL listed as Type USE-2 . These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Table 1 – Weights and Measurements
| Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | mil | inch | inch | lb/1000ft | ||
| 161877! | HOFSTRA | 250 | 22 | 0.558 | 95 | 0.748 | 0.726 | 314 |
All dimensions are nominal and subject to normal manufacturing tolerances
1. The actual number of strands may differ for single input wire per ASTM B901
! Conductor is ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
! Conductor is ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Code Word | Phase Cond. Size | Min Bending Radius | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity in Duct or Buried 75/90°C |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
| HOFSTRA | 250 | 2.9 | 1500 | 0.07 | 0.087 | 0.041 | 205/230 |
Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:09 p.m. UTC

