SPEC 83353
Covered Line Wire With Crosslinked Polyethylene (XLPE)
Aluminum Conductor Covered with Black Crosslinked Polyethylene

Construction:
- Conductor:Solid 1350-H19 aluminum per ASTM B230, compressed stranded 1350-H19 aluminum per ASTM B230 and B231, or concentrically stranded 6201-T81 aluminum-alloy per ASTM B398 and B399
- Covering:Black Crosslinked Polyethylene (XLPE)
Applications and Features:
Aluminum alloy 1350-H19 or 6201-T81 concentrically stranded. Covered with crosslinked polyethylene (XLP). Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor. Crosslinked covered line wires have the below temperature ratings:
• Normal Service temperature of 90ºC
• Emergency Overload of 130ºC
• Short Circuit temperature of 250ºC
• Normal Service temperature of 90ºC
• Emergency Overload of 130ºC
• Short Circuit temperature of 250ºC
Specifications:
Sample Print Legend:
Solid Conductor:
SOUTHWIRE AWG X AL {MMM/DD/YYYY}
AAC Conductor:
SOUTHWIRE® XXX.X AWG or KCMIL AAC XX MILS XLP
AAAC Conductor:
SOUTHWIRE® XXX.X KCMIL AAAC XX MILS XLP
SOUTHWIRE AWG X AL {MMM/DD/YYYY}
AAC Conductor:
SOUTHWIRE® XXX.X AWG or KCMIL AAC XX MILS XLP
AAAC Conductor:
SOUTHWIRE® XXX.X KCMIL AAAC XX MILS XLP
Table 1 – Weights and Measurements
| Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | mil | inch | inch | lb/1000ft | ||
| 104240 | PEACH | 2 | 7 | 0.283 | 45 | 0.283 | 0.373 | 83 |
All dimensions are nominal and subject to normal manufacturing tolerances
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Code Word | Phase Cond. Size | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75/90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | |
| PEACH | 2 | 0.266 | 0.331 | 0.045 | 0.105 | 150 |
Revision: 1.000.013
Updated On: Aug. 31, 2026, 10:15 p.m. UTC
