SPEC 83248
Quadruplex XLPE Service Drop. ACSR Neutral - Messenger
Aluminum Conductors With Crosslinked Polyethylene Insulation.

Construction:
- Conductor:Conductors are stranded, compressed 1350-H19 aluminum
- Insulation:Cross Linked Polyethylene (XLPE)
- Messenger:ACSR Neutral
Applications and Features:
Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 90°C for crosslinked polyethylene (XLP) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
| Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | inch | lb/1000ft | ||
| 105338 | SUFFOLK | 3/0 | 17 | 0.456 | 60 | 1.239 | 3/0 | 6/1 | 1.359 | 833 |
All dimensions are nominal and subject to normal manufacturing tolerances
^ Phase conductors have 0, 1, or 2 ribs for identification
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Code Word | Phase Cond. Size | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 75/90°C |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | |
| SUFFOLK | 3/0 | 6620 | 0.105 | 0.131 | 0.042 | 0.175 | 270 |
Notes:
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 90°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
1. DC resistances include a 1% length factor for plexing.
2. Inductive reactance assumes the neutral is carrying current.
3. Phase conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the phase conductor only.
6. Ampacity based on conductor temperature of 90°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.
Neutral Code Word
| Size | Code Word | OD (inches) |
|---|---|---|
| #6 | Turkey | 0.198 |
| #4 | Swan | 0.250 |
| #2 | Sparrow | 0.316 |
| 1/0 | Raven | 0.398 |
| 2/0 | Quail | 0.447 |
| 3/0 | Pigeon | 0.502 |
| 4/0 | Penguin | 0.684 |
| 336.4 | Merlin | 0.563 |
Revision: 1.000.001
Updated On: Dec. 31, 2024, 11:09 p.m. UTC
