SPEC 26301
HVTECK CU 1/C 175NLEPR TS PVC AIA PVC 15kV 100% CSA
Single Conductor, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 175 NLEPR AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | inch | mil | inch | lb/1000ft | lb/1000ft | inch |
| 1 | 19 | 0.322 | 0.71 | 175 | 0.77 | 80 | 0.95 | 1.16 | 50 | 1.26 | 321 | 965 | 3 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 8.8 | 669 | 0.128 | 0.175 | 0.035 | 0.053 | 0.526+j0.475 | 0.176+j0.059 | 2417 | 245 | 247 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | kg/km | inch |
| 1 | 19 | 8.18 | 18.03 | 4.44 | 19.56 | 2.03 | 24.13 | 29.46 | 1.27 | 32.00 | 478 | 1436 | 3 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 223.52 | 2977 | 0.4199 | 0.57 | 0.0107 | 0.1739 | 0.526+j0.475 | 0.176+j0.059 | 2417 | 245 | 247 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

